(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MS Series Circular Connector - Waterproof, MIL-Spec, Bayonet, Flanged Panel Mount

MS Series Circular Connector - Waterproof, MIL-Spec, Bayonet, Flanged Panel Mount

Click this image to zoom it.

Move the mouse over the image to zoom

  • MS Series Circular Connector - Waterproof, MIL-Spec, Bayonet, Flanged Panel Mount
  • MS Series Circular Connector - Waterproof, MIL-Spec, Bayonet, Flanged Panel Mount
  • Volume Discount
  • Price Reduction
  • Lead Time Reduction

Dai Ichi electronics company (DDK) make. Bayonet MS connector panel mount receptacle.

  • MIL
  • IP67
  • For Power Supply
  • For Signal
  • Solder
  • Bayonet Lock

● The fitting method facilitates installation and removal via the reverse bayonet method.
● The completeness of fitting can be confirmed by sound and marking.
● The contact is with solder.
● Resistant to vibration and shock
● Operating Temperature Range: -55°C – +125°C
● VG95234 compliant (fitting method) and MIL-DTL-5015 compliant (insert contact arrangement)



· For mating components, see
DMS3106CA
and
DMS3108CA

· This cannot be connected with non-bayonet model MS connectors.
· For the mating components, be sure to combine the male (pin) and female (socket) components.

Specifications

Bayonet MS Connector Panel Mount Receptacle (Waterproof):Related Image

Model NumberShellArrangementContact
Shape
Number of Cores
DMS3102CA14S1P: Male

S: Female
3
24
55
18110
104
126
1910
213
2078
2714
2917
22224
242824
282137
32174
3636

More Information

Bayonet MS Connector Panel Mount Receptacle (Waterproof):Related Image
Part Number
DMS3102CA-14S-1-P
DMS3102CA-14S-1-S
DMS3102CA-14S-2-P
DMS3102CA-14S-2-S
DMS3102CA-14S-5-P
DMS3102CA-18-1-P
DMS3102CA-18-1-S
DMS3102CA-18-10-P
DMS3102CA-18-10-S
DMS3102CA-18-12-P
DMS3102CA-18-12-S
DMS3102CA-18-19-P
DMS3102CA-18-19-S
DMS3102CA-18-21-P
DMS3102CA-18-21-S
DMS3102CA-20-7-P
DMS3102CA-20-7-S
DMS3102CA-20-27-P
DMS3102CA-20-27-S
DMS3102CA-20-29-P
DMS3102CA-20-29-S
DMS3102CA-22-22-P
DMS3102CA-22-22-S
DMS3102CA-24-28-S
DMS3102CA-28-21-P
DMS3102CA-32-17-P
DMS3102CA-32-17-S
DMS3102CA-36-3-P
DMS3102CA-36-3-S
Part NumberMinimum order quantityVolume DiscountDays to Ship MNO V W X Applicable pin/contact Number of cores Allowable Current
(A)
Allowable Voltage
(V)
Shell Size
1 Piece(s)Available

16 Days or more

MS-Male (Plug)31350014S
1 Piece(s)Available

16 Days or more

MS-Female (Socket)31350014S
1 Piece(s)Available

16 Days or more

MS-Male (Plug)41320014S
1 Piece(s)Available

16 Days or more

MS-Female (Socket)41320014S
1 Piece(s)Available

16 Days or more

MS-Male (Plug)51320014S
1 Piece(s)Available

16 Days or more

MS-Male (Plug)101350018
1 Piece(s)Available

16 Days or more

MS-Female (Socket)101350018
1 Piece(s)Available

16 Days or more

MS-Male (Plug)42350018
1 Piece(s)Available

16 Days or more

MS-Female (Socket)42350018
1 Piece(s)Available

16 Days or more

MS-Male (Plug)61350018
1 Piece(s)Available

16 Days or more

MS-Female (Socket)61350018
1 Piece(s)Available

16 Days or more

MS-Male (Plug)101350018
1 Piece(s)Available

16 Days or more

MS-Female (Socket)101350018
1 Piece(s)Available

16 Days or more

MS-Male (Plug)32350018
1 Piece(s)Available

16 Days or more

MS-Female (Socket)32350018
1 Piece(s)Available

16 Days or more

MS-Male (Plug)81390020
1 Piece(s)Available

16 Days or more

MS-Female (Socket)81390020
1 Piece(s)Available

16 Days or more

MS-Male (Plug)141350020
1 Piece(s)Available

16 Days or more

MS-Female (Socket)141350020
1 Piece(s)Available

16 Days or more

MS-Male (Plug)171350020
1 Piece(s)Available

16 Days or more

MS-Female (Socket)171350020
1 Piece(s)Available

16 Days or more

MS-Male (Plug)44650022
1 Piece(s)Available

16 Days or more

MS-Female (Socket)44650022
1 Piece(s)Available

16 Days or more

MS-Female (Socket)241320024
1 Piece(s)Available

16 Days or more

MS-Male (Plug)371350028
1 Piece(s)Available

16 Days or more

MS-Male (Plug)48090032
1 Piece(s)Available

16 Days or more

MS-Female (Socket)48090032
1 Piece(s)Available

16 Days or more

MS-Male (Plug)6150/2390036
1 Piece(s)Available

16 Days or more

-VGFemale (Socket)6150/2390036

Loading...

  1. 1

Basic Information

Connector shape Round Model Connector series initials M / N / O Application Cable-to-panel Mount
Wire connection method Solder Connection direction Straight IP Rating Yes
Representative standards UL Other Standards (MIL) Connector Model Panel Mount Type
Gasket Position(FG/RG) RG Detaching Method Bayonet

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.