(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Manufactured by Japan Aviation Electronics (JAE). Easy insertion and removal. One-touch waterproof connector JN1.
Part Number
Configured Part Number is shown.
Model | Number of Cores | Wiring Method | Compatible Cable Finished Outer Diameter |
JN1DS04FK1 | 4 | Solder | Ø5.7 ~ 7.3 |
JN1DS04FK2 | Ø6.5 ~ 8.0 | ||
JN1DS10SL1 * Contact (socket) sold separately | 10 | Crimping | Ø5.7 ~ 7.3 |
JN1DS10SL2 * Contact (socket) sold separately | Ø6.5 ~ 8.0 |
Material / Finish
Component Parts | Material / Finish | |
Receptacle | Pin Insulator | Synthetic Resin |
Pin Contact | Copper Alloy / Gold Plating (10 core), Silver Plating (4 core) | |
Insulator | Synthetic Resin | |
Assembly Nut | Synthetic Resin | |
Straight End Bell | Synthetic Resin | |
O-ring | Synthetic Rubber | |
Bushing | Synthetic Rubber (Hue: black / gray) | |
Ground Nut | Synthetic Resin | |
Pin Contact (#22) | Gold Plate | |
Pin Contact (#20) | Silver Plating | |
Plug | Front Insulator | Synthetic Resin |
Rear Insulator | Synthetic Resin | |
Coupling Nut | Synthetic Resin | |
Assembly Nut | Synthetic Resin | |
Angle End Bell | Synthetic Resin | |
Straight End Bell | Synthetic Resin | |
O-ring | Synthetic Rubber | |
Bushing | Synthetic Rubber (Hue: black / gray) | |
Ground Nut | Synthetic Resin | |
Spring | Stainless Steel | |
Spring Pin | Stainless Steel | |
Socket Contact | Copper Alloy / Gold Plating (10 core), Silver Plating (4 core) |
Specification Item | Specification and Performance | |
10-core | 4-core | |
Rated Current | 3A / core (#22 size contact) | 5A / core (#20 size contact) |
Rated Voltage | 200VAC | 200 VAC (pollution degree 3, overvoltage category III) |
Withstand Voltage | 900 VAC (1 minute) | 2,000 VAC (1 minute) |
Insulation Resistance | 1,000 MΩ or more (500 VDC applied) | 1,000 MΩ or more (500 VDC applied) |
Waterproofing Performance | IP67 | IP67 |
Airtightness (individually waterproofed) | - | 2.9 x 104 PA (1 minute) with no leakage |
Operating Temperature Range | -20°C ~ +100°C | -20°C ~ +100°C |
Connection Specifications | Receptacle: Through hole Plug: Crimping connection (AWG #20 ~ #28) | Receptacle: Soldered connection (0.75 mm2 or less) Plug: Soldered connection (1.25 mm2 or less) |
Product Specifications | JACS-5119 | JACS-5119-2 |
Instruction Manual | JAHL-5119 | JAHL-5119 |
Insertion and Removal Life | 500 Times | 500 Times |
Part Number |
---|
JN1DS04FK1 |
JN1DS10SL1 |
JN1DS10SL2 |
Loading...
One-touch Waterproof Compact for Servo (JN1)
Features
Common Specifications
Specification Item | Specification and Performance | |
---|---|---|
10-core | 4-core | |
Rated Current | 3 A / core (#22 size contact) | 5 A / core (#20 size contact) |
Rated Voltage | 200 VAC | 200 VAC (pollution degree 3, overvoltage category III) |
Peak Voltage | 900 VAC (1 minute) | 2,000 VAC (1 minute) |
Insulation Resistance | 1,000 MΩ or more (500 VDC applied) | 1,000 MΩ or more (500 VDC applied) |
Waterproofing Performance | IP67 | IP67 |
Airtightness (individually waterproofed) | - | 2.9 x 104 PA (1 minute) with no leakage |
Operating Temperature Range | -20°C ~ +100°C | -20°C ~ +100°C |
Connection Specifications | Receptacle: Through Hole Plug: Crimping Connection (AWG #20 ~ #28) |
Receptacle: Soldered Connection (0.75 mm2 or less) Plug: Soldered Connection (1.25 mm2 or less) |
Product Specifications | JACS-5119 | JACS-5119-2 |
Instruction Manual | JAHL-5119 | JAHL-5119 |
Insertion and Removal Life | 500 Times | 500 Times |
Component Parts | Material / Finish | |
---|---|---|
Receptacle | Pin Insulator | Synthetic Resin |
Pin Contact | Copper Alloy / Gold Plating (10 core), Silver Plating (4 core) | |
Relay Receptacle |
Insulator | Synthetic Resin |
Assembly Nut | Synthetic Resin | |
Straight End Bell | Synthetic Resin | |
O-ring | Synthetic Rubber | |
Bushing | Synthetic Rubber (Hue: black / gray) | |
Ground Nut | Synthetic Resin | |
Pin Contact (#22) | Gold Plate | |
Pin Contact (#20) | Silver Plating | |
Plug | Front Insulator | Synthetic Resin |
Rear Insulator | Synthetic Resin | |
Coupling Nut | Synthetic Resin | |
Assembly Nut | Synthetic Resin | |
Angle End Bell | Synthetic Resin | |
Straight End Bell | Synthetic Resin | |
O-ring | Synthetic Rubber | |
Bushing | Synthetic Rubber (Hue: black / gray) | |
Ground Nut | Synthetic Resin | |
Spring | Stainless Steel | |
Spring Pin | Stainless Steel | |
Socket Contact | Copper Alloy / Gold Plating (10 core), Silver Plating (4 core) |
Connector shape | Round Model | Connector series initials | J / K / L | JKL | JN1 |
---|---|---|---|---|---|
Applicable pin/contact | Female (Socket) | Application | Cable-to-cable | Allowable Voltage(V) | 200 |
Connection direction | Straight | IP Rating | Yes | Detaching Method | One-touch |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy