(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IP66 category compatible that can withstand harsh industrial environments
● Also compatible with UL listed cables.
● By taking advantage of the free alteration / custom number, customization of connection changes, mark tube printing, and sheath strip lengths is possible.
● Shell model cables (arrangement number) other than those listed can be handled using the "Web DesignHarness Plus."
· Straight plugs cannot be mated with one another. Use a panel mount receptacle or a cable for relays when setting up a relay.
· Shield will be cut off with the connector base (not yet connected).
Since connectors are not yet supported, customized connections are also not available.
Alteration service is not available for earth wire mounting, even with standard products.
Wiring and Wire Color Page >>Click here
Component Page >>Click here
Part Number
Configured Part Number is shown.
Connector Type | Shell Type (Arrangement No. / Core No.) | Cable Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Specified Length (m) |
C3106A DDK | A1(16-10) 3-core * No supported product for PL, PLT, SL, SLT A2(20-4) 4-core A3(22-10) 4-core A4(22-22) 4-core A5(18-19) 10-core A6(20-27) 14-core A7(20-29) 17-core A8(10SL-4) 2-Core * Only supports female connectors A9(10SL-3) 3-Core * Only supports female connectors A10(18-10) 4-core A11(20-15) 7-core A12(24-10) 7-core A13(22-23) 8-core A14(24-11) 9-core | P (Male) S (Female) | 0.2 ~ 50 Can be specified by 0.1m increments | ||
ADM (Male Relay) ADF (Female Relay) | |||||
PT (Male / Loose Wires) With Pin No. Insertion Mark Tube ST (Female / Loose Wires) With Pin No. Insertion Mark Tube | |||||
ADMT (Male Relay / Loose Wires) With Pin No. Insertion Mark Tube ADFT (Female Relay / Loose Wires) With Pin No. Insertion Mark Tube | |||||
PL (Male Angled / Cut Off) SL (Female Angled / Cut Off) | |||||
PLT (Male Angled / Loose Wires) With Pin No. Insertion Mark Tube SLT (Female Angled / Loose Wires) With Pin No. Insertion Mark Tube | |||||
PFPF (Female / Female) PFPM (Female / Male) PMPM (Male / Male) | |||||
ADFPF (Female Relay / Female) ADFPM (Female Relay / Male) ADMPF (Male Relay / Female) ADMPM (Male Relay / Male) | |||||
Connector | RF (Female Panel Mount / Cut Off) * A8, 9 connectors only not supported RM (Male Panel Mount / Cut Off) The panel mount is a flange type. * Only A9 connector is front gasket | ||||
RFT (Female Panel Mount / Loose Wires) With Pin No. Insertion Mark Tube * A8, 9 connectors only not supported RMT (Male Panel Mount / Loose Wires) With Pin No. Insertion Mark Tube The panel mount is a flange type. * Only A9 connector is front gasket |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Shell Type (Arrangement No. / Core No.) | Connector | B Cable | D Cable | K Cable | ||||||||
Rated Current (A or less) | Rated Voltage (V or less) | Section Area | Rated Voltage | Allowable Current A (30°C) | Section Area | Rated Voltage | Allowable Current A (30°C) | Section Area | Rated Voltage | Allowable Current A (30°C) | ||
DC | AC | |||||||||||
A1 (16-10/3-core) | 23 | 700 | 500 | 1.25mm2 (AWG16) | 300V | 12 | 2.0mm2 (AWG14) | 300V | 13 | AWG20 (0.5 mm2) | 300V | 6.1 |
A2 (20-4/4-core) | 1250 | 900 | 11 | 6.1 | ||||||||
A3 (22-10/4-core) | 13 | 700 | 500 | 1.25mm2 (AWG16) | 8 | 6.1 | ||||||
A4 (22-22/4-core) | 46 | 700 | 500 | 2.0mm2 (AWG14) | 11 | 6.1 | ||||||
A5 (18-19/10-core) | 12 | 6 | 0.75mm2 (AWG18) | 3 | 4.2 | |||||||
A6 (20-27/14-core) | 13 | 6 | 1.25mm2 (AWG16) | 4 | AWG22 (0.3 mm2) | 2.2 | ||||||
A7 (20-29/17-core) | 5 | 0.75mm2 (AWG18) | 2 | AWG24 (0.2 mm2) | 1.7 | |||||||
A8 (10SL-4/2-core) | 0.5mm2 (AWG20) | 6 | — | — | AWG22 (0.3 mm2) | 5.6 | ||||||
A9 (10SL-3/3-core) | 5 | — | — | — | ||||||||
A10 (18-10/4-core) | 23 | 1.25mm2 (AWG16) | 12 | 2.0mm2 (AWG14) | 11 | AWG20 (0.5 mm2) | 300V | 6.1 | ||||
A11 (20-15/7-core) | 7 | 8 | 4.5 | |||||||||
A12 (24-10/7-core) | 46 | 7 | — | — | — | |||||||
A13 (22-23/8-core) | 23 | 7 | AWG20 (0.5 mm2) | 300V | 4.5 | |||||||
A14 (24-11/9-core) | 6 | — | — | — |
Part Number |
---|
C3106A-A1-B-ADF-[0.2-50/0.1] |
C3106A-A1-B-ADFPF-[0.2-50/0.1] |
C3106A-A1-B-ADFPM-[0.2-50/0.1] |
C3106A-A1-B-ADFT-[0.2-50/0.1] |
C3106A-A1-B-ADM-[0.2-50/0.1] |
C3106A-A1-B-ADMPF-[0.2-50/0.1] |
C3106A-A1-B-ADMPM-[0.2-50/0.1] |
C3106A-A1-B-ADMT-[0.2-50/0.1] |
C3106A-A1-B-P-[0.2-50/0.1] |
C3106A-A1-B-PFPF-[0.2-50/0.1] |
C3106A-A1-B-PFPM-[0.2-50/0.1] |
C3106A-A1-B-PMPM-[0.2-50/0.1] |
C3106A-A1-B-PT-[0.2-50/0.1] |
C3106A-A1-B-RF-[0.2-50/0.1] |
C3106A-A1-B-RFT-[0.2-50/0.1] |
C3106A-A1-B-RM-[0.2-50/0.1] |
C3106A-A1-B-RMT-[0.2-50/0.1] |
C3106A-A1-B-S-[0.2-50/0.1] |
C3106A-A1-B-ST-[0.2-50/0.1] |
C3106A-A1-D-ADF-[0.2-50/0.1] |
C3106A-A1-D-ADFPF-[0.2-50/0.1] |
C3106A-A1-D-ADFPM-[0.2-50/0.1] |
C3106A-A1-D-ADFT-[0.2-50/0.1] |
C3106A-A1-D-ADM-[0.2-50/0.1] |
C3106A-A1-D-ADMPF-[0.2-50/0.1] |
C3106A-A1-D-ADMPM-[0.2-50/0.1] |
C3106A-A1-D-ADMT-[0.2-50/0.1] |
C3106A-A1-D-P-[0.2-50/0.1] |
C3106A-A1-D-PFPF-[0.2-50/0.1] |
C3106A-A1-D-PFPM-[0.2-50/0.1] |
C3106A-A1-D-PMPM-[0.2-50/0.1] |
C3106A-A1-D-PT-[0.2-50/0.1] |
C3106A-A1-D-RF-[0.2-50/0.1] |
C3106A-A1-D-RFT-[0.2-50/0.1] |
C3106A-A1-D-RM-[0.2-50/0.1] |
C3106A-A1-D-RMT-[0.2-50/0.1] |
C3106A-A1-D-S-[0.2-50/0.1] |
C3106A-A1-D-ST-[0.2-50/0.1] |
C3106A-A1-K-ADF-[0.2-50/0.1] |
C3106A-A1-K-ADFPF-[0.2-50/0.1] |
C3106A-A1-K-ADFPM-[0.2-50/0.1] |
C3106A-A1-K-ADFT-[0.2-50/0.1] |
C3106A-A1-K-ADM-[0.2-50/0.1] |
C3106A-A1-K-ADMPF-[0.2-50/0.1] |
C3106A-A1-K-ADMPM-[0.2-50/0.1] |
C3106A-A1-K-ADMT-[0.2-50/0.1] |
C3106A-A1-K-P-[0.2-50/0.1] |
C3106A-A1-K-PFPF-[0.2-50/0.1] |
C3106A-A1-K-PFPM-[0.2-50/0.1] |
C3106A-A1-K-PMPM-[0.2-50/0.1] |
C3106A-A1-K-PT-[0.2-50/0.1] |
C3106A-A1-K-RF-[0.2-50/0.1] |
C3106A-A1-K-RFT-[0.2-50/0.1] |
C3106A-A1-K-RM-[0.2-50/0.1] |
C3106A-A1-K-RMT-[0.2-50/0.1] |
C3106A-A1-K-S-[0.2-50/0.1] |
C3106A-A1-K-ST-[0.2-50/0.1] |
C3106A-A2-B-ADF-[0.2-50/0.1] |
C3106A-A2-B-ADFPF-[0.2-50/0.1] |
C3106A-A2-B-ADFPM-[0.2-50/0.1] |
Loading...
Combination Method
About the Waterproof Structure
Change in Mis-insertion Prevention Key Position (Angle)
When using multiple connectors of the same type lined up, the changed key position (angle) of the insert prevents incorrect insertion.About Shell Size
Shell size is shown as the inch nominal diameter of the coupling screw, multiplied by 16.Key Position Changed Angle Table (Unit: degrees)
Number of Cores | Arrangement No. | Key Position Change Symbol | |||
---|---|---|---|---|---|
W | X | Y | Z | ||
1 | 20-2 | ー | ー | ー | ー |
2 | 10SL-4 | ー | ー | ー | ー |
12S-3 | 70 | 145 | 215 | 290 | |
14S-9 | 70 | 145 | 215 | 290 | |
20-23 | 35 | 110 | 250 | 325 | |
32-5 | 35 | 110 | 250 | 325 | |
3 | 10SL-3 | ー | ー | ー | ー |
14S-1 | ー | ー | ー | ー | |
14S-7 | 90 | 180 | 270 | ー | |
16S-5 | 70 | 145 | 215 | 290 | |
16-10 | 90 | 180 | 270 | ー | |
18-5 | 80 | 110 | 250 | 280 | |
18-21 | ー | ー | ー | ー | |
18-22 | 70 | 145 | 215 | 290 | |
22-2 | 70 | 145 | 215 | 290 | |
28-6 | 70 | 145 | 215 | 290 | |
36-4 | 70 | 145 | 215 | 290 | |
4 | 14S-2 | ー | 120 | 240 | ー |
18-4 | 35 | 110 | 250 | 325 | |
18-10 | ー | 120 | 240 | ー | |
20-4 | 45 | 110 | 250 | ー | |
22-10 | 35 | 110 | 250 | 325 | |
22-22 | ー | 110 | 250 | ー | |
24-22 | 45 | 110 | 250 | ー | |
32-17 | 45 | 110 | 250 | ー | |
36-5 | ー | 120 | 240 | ー | |
5 | 14S-5 | ー | 110 | ー | ー |
16S-8 | ー | 170 | 265 | ー | |
18-11 | ー | 170 | 265 | ー | |
18-20 | 90 | 180 | 270 | ー | |
32-1 | 80 | 110 | 250 | 280 | |
32-2 | 70 | 145 | 215 | 290 | |
6 | 14S-6 | ー | ー | ー | ー |
18-12 | 80 | ー | ー | 280 | |
20-17 | 90 | 180 | 270 | ー | |
20-22 | 80 | 110 | 250 | 280 | |
36-3 | 70 | 145 | 215 | 290 |
Number of Cores | Arrangement No. | Key Position Change Symbol | |||
---|---|---|---|---|---|
W | X | Y | Z | ||
7 | 16S-1 | 80 | ー | ー | 280 |
20-15 | 80 | ー | ー | 280 | |
22-28 | 80 | ー | ー | 280 | |
24-2 | 80 | ー | ー | 280 | |
24-10 | 80 | ー | ー | 280 | |
28-10 | 80 | 110 | 250 | 280 | |
8 | 18-8 | 70 | ー | ー | 290 |
20-7 | 80 | 110 | 250 | 280 | |
22-23 | 35 | ー | 250 | ー | |
9 | 20-16 | 80 | 110 | 250 | 280 |
20-18 | 35 | 110 | 250 | 325 | |
24-11 | 35 | 110 | 250 | 325 | |
10 | 18-1 | 70 | 145 | 215 | 290 |
18-19 | ー | 120 | 240 | ー | |
11 | 24-20 | 80 | 110 | 250 | 280 |
14 | 20-27 | 35 | 110 | 250 | 325 |
22-19 | 80 | 110 | 250 | 280 | |
28-20 | 80 | 110 | 250 | 280 | |
32-9 | 80 | 110 | 250 | 280 | |
16 | 24-5 | 80 | 110 | 250 | 280 |
24-7 | 80 | 110 | 250 | 280 | |
17 | 20-29 | 80 | ー | ー | 280 |
19 | 22-14 | 80 | 110 | 250 | 280 |
20 | 28-16 | 80 | 110 | 250 | 280 |
22 | 28-11 | 80 | 110 | 250 | 280 |
24 | 24-28 | 80 | 110 | 250 | 280 |
26 | 28-12 | 90 | 180 | 270 | ー |
30 | 32-8 | 80 | 125 | 235 | 280 |
31 | 36-9 | 80 | 125 | 235 | 280 |
35 | 28-15 | 80 | 110 | 250 | 280 |
32-7 | 80 | 125 | 235 | 280 | |
37 | 28-21 | 80 | 110 | 250 | 280 |
48 | 36-10 | 80 | 125 | 235 | 280 |
52 | 32-414 | 80 | 110 | 250 | 280 |
54 | 32A-10 | ー | ー | ー | ー |
73 | 36-73 | 80 | 110 | 250 | 280 |
Connector type | MS | Connector manufacturer | DDK | Cable shape | Round |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy