(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - FCN, Standard Connector Hood

Rectangular Connectors - FCN, Standard Connector Hood

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by Fujitsu Components. Standard Model FCN Hood for Soldering.      

  • Screw Lock


● A standard hood that can be used in common for the solder model male and female connectors.

· It cannot be used for the pressure welding model female connector of FCN-367J Series.

Specifications

FCN Hooded Connector (Standard):Related Image

Model Number of Cores Weight
g
FCN-360C008-B 8 15.7
FCN-360C016-B 16 13.0
FCN-360C024-B 24 17.5
FCN-360C032-B 32 20.1
FCN-360C040-B 40 22.7
FCN-360C048-B 48 25.2

Sales: Misumi / Manufacturer: Fujitsu Components

More Information

FCN Hooded Connector (Standard):Related Image

Part Number
FCN-360C024-B
FCN-360C048-B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSConnector Series Initials Cores
1 Piece(s)Available

6 Days or more

10D / E / F24
1 Piece(s)Available

6 Days or more

10-48

Loading...

  1. 1

Drawing

FCN Hooded Connector (Standard):Related Image

Compatible Wire

Connector Type Wire Size
Soldered Type Loose wire of AWG23 ~ AWG30, or 0.2 mm2 ~ 0.05 mm2
Pressure Welding Type 1.27 mm Pitch Flat Cable AWG28, AWG30
* Loose wires cannot be used. (Fused cables can be used)

Material / Finish

Item Material / Finish
Insulator Polyester
Contact Copper Alloy / Gold Plating

Contact Arrangement Diagram


Electrical Properties

Item Characteristics Conditions
Rated Current 3 ADC (1 ADC for pressure welded type) or lower Allowable current of single contact after coupling
Rated Voltage 250 VAC or less Allowable voltage within operating temperature range
Contact Resistance 15 mΩ or less Measured at 6 VDC, 0.3 A
Insulation Resistance 1000 MΩ or more Between terminals and between ground & terminal are measured at 500 VDC
Peak Voltage 500 VAC / 1 min No abnormality to be found when 500 VDC is applied for 1 minute to the same location as the insulation resistance measurement.
Operating Temperature Range -55°C ~ +85°C -

Electrical Properties

Item Characteristics Conditions
Insertion and Extraction Force Per Single Pole Insertion Force: 312 g or less, Extraction Force: 50 g or more When male and female are inserted and extracted, the total extraction force is divided by each core number to convert into force per single pole
Vibration Resistance No interruption to power supplies of 1 μs or more. Matching contact resistance. After mounting of compatible electric wires, under conditions of DC current of 100 mA passing through the terminals, it will provide vibrations at a total amplitude of 1.5 mm and
vibration frequency of 10 ~ 55 Hz (1 minute reciprocal) in right angled 3 directions for 2 hours.
Insertion and Removal Durability Contact resistance at 20 mΩ or less. Matching insertion and extraction force per single pole. Perform insertion-extraction 500 times at a speed of 600 times / hour.

Environmental Properties

Item Characteristics Conditions
Temperature Resistance Matching contact resistance, insulation resistance and peak voltage. Performs 5 cycles of -55°C ±0.3 for 30 minutes, 25°C ±10.5 for 10 ~ 15 minutes, 85°C ±0.3 for 30 minutes and 25°C ±10.5 for 10 ~ 15 minutes consecutively.
Humidity Resistance Matching contact resistance of 100 MΩ or more, insulation resistance and peak voltage. Remove after placing in conditions of temperature 40 ±2°C and relative humidity of 90 ~ 95% for 96 hours, remove water droplets and then leave at room humidity conditions for between 1 and 2 hours.
Corrosion Resistance Contact resistance at 20 mΩ or less. After testing for 48 hours at saltwater concentration of 5% and temperature of 35°C, wash salt encrustation off with water and let dry.

Connector x Hood Combination Table

Hood Connector Resin Hood Zinc Die-cast Hood
Standard Screw Long Screw Hood for Relay
FCN-360C0**-B FCN-360C0**-E FCN-360C0**-C FCN-360C040-H-E
Male Solder Type Connectors FCN-361P0**-AU ○ (8-, 16-core not available) ○ (8-, 16-core not available) ○ (40-core only)
Female Solder Type Connectors FCN-361J0**-AU ○ (8-, 16-core not available) ○ (8-, 16-core not available) ○ (40-core only)
Pressure Welding Type Connector FCN-367J0**-AU-F x x x x
○ = Combination available x = Combination unavailable
・Connectors can be coupled if they have the same core numbers and are a combination of male <--> female.
・ When connecting hood to hood without using a relay hood, use a connecting fixing bracket.

Basic Information

Connector Shape Square Type D/E/F FCN IP Rating N/A

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.