(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Misumi Original, inexpensive, Environment Resistant Waterproof Connector
● The wire connection model is a screw model, so you can connect easily with a flathead screwdriver alone and special tools are not required.
● Fully compatible with leading connector manufacturers!
● UL File No. E337870
Rated Current: 16A or less
Rated Voltage: 500V AC (VDE), 600V AC (UL, CSA)
Compatible Electric Wire Size: AWG18 – AWG14 or 1.0 mm² – 2.5 mm²
Wire Direction Size = 7.0 mm
Operating Temperature Range: -40 – 125°C
· Connector hood and base are not included. Purchase separately.
· The connector can be mounted directly to the panel without a base, but this will invalidate its waterproof performance.
· The screw model connection is with contact.
When purchasing the 32-core or 48-core type, 2 types of connector (4 types in terms of male and female) need to be purchased
Although 6,10,16,24,32 and 48 are available for the supported number of cores for the MISUMI waterproof connector E type, 32 and 48-core types use 2 connectors side by side.
For the 32-core type, 2 of the 16-core and 16 (for 32-core only) from the combination table need to be ordered.
Also, for the 48-core type, 2 of the 24-core and 24 (for 48-core only) from the combination table need to be ordered.
Please be sure to confirm.
Part Number
Configured Part Number is shown.
Model Number | Single Unit Core No. |
Type | Compatible Hood (Note) |
MSCR-E06-SP | 6 | Male (Pin) |
E Type |
MSCR-E10-SP | 10 | ||
MSCR-E16-SP | 16 | ||
MSCR-E24-SP | 24 | ||
MSCR-E16-WP | 16 (for 32-core only) | ||
MSCR-E24-WP | 24 (for 48-core only) | ||
MSCR-E06-SS | 6 | Female (Socket) |
|
MSCR-E10-SS | 10 | ||
MSCR-E16-SS | 16 | ||
MSCR-E24-SS | 24 | ||
MSCR-E16-WS | 16 (for 32-core only) | ||
MSCR-E24-WS | 24 (for 48-core only) |
Part Number |
---|
MSCR-E06-SP |
MSCR-E06-SS |
MSCR-E10-SP |
MSCR-E10-SS |
MSCR-E16-SP |
MSCR-E16-SS |
MSCR-E16-WP |
MSCR-E16-WS |
MSCR-E24-SP |
MSCR-E24-SS |
MSCR-E24-WP |
MSCR-E24-WS |
Part Number |
---|
Loading...
Connector Shape | Square Type | Connector Series Initials | G / H / I | G/H/I | Heavy duty |
---|---|---|---|---|---|
Application | Board to Cable | Allowable Current(A) | 16 | Allowable Voltage(V) | 500 / 600 |
Wire connection method | Screw-fastened | Connection direction | Straight | IP Rating | Yes |
Representative standards | CE / UL |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy