(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - PCR, Half-Pitch, Socket, Press-Fit

Rectangular Connectors - PCR, Half-Pitch, Socket, Press-Fit

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Manufactured by Honda Tsushin Kogyo, Ltd. Half-pitch model PCR Pressure Welding Model Connector.

  • Pressure Welding
  • Gold Plated

● This is a connector of the loose wire bundle pressure-welding method for cable mounting.


Rated Current: 1A Rated Voltage: 250V AC
Compatible Electric Wire Size: AWG 28 or less, or 0.08 mm2 loose wires(not possible for flat cables)



· The mating counterparts follow. PCR Connector (pressure-weld panel mounting)
* Not compatible with products of other companies.
· Perform pressure welding with the dedicated tool specified by the manufacturer.

Specifications

PCR Half Pitch Female Press-fit Connector:Related Image

ModelNumber of CoresWeight
g
PCR-E20FA+203.1
PCR-E28FA+283.9
PCR-E36FA+364.8
PCR-E50FA+506.4
PCR-E68FA+688.3
PCR-E96FA+9611.1
Sales: Misumi / Manufacturer: Honda Tsushin Kogyo Co., LTD.

More Information

PCR Half Pitch Female Press-fit Connector:Related Image
Part Number
PCR-E20FA+
PCR-E50FA+
PCR-E96FA+
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCores
1 Piece(s)Available

8 Days or more

1020
1 Piece(s)Available

8 Days or more

1050
1 Piece(s)Available

8 Days or more

1096

Loading...

  1. 1

Material / Finish

Item Materials Finish
Male Panel Mount Contact Phosphor Bronze Contact Part Gold Plating
Insulator PBT Resin (GF) UL94V-0, Black
Shell Die-cast Zinc Nickel-plated
Female Connector Contact Phosphor Bronze Contact Part Gold Plating
Insulator PBT Resin (GF) UL94V-0, Black
Shell Steel Nickel-plated


Contact Arrangement Diagram

Basic Information

Connector Shape Square Type P/Q/R PCR Applicable pin/contact Female (Socket)
Application Board to Cable Allowable Current(A) 1 Allowable Voltage(V) AC 250
Wire connection method Pressure Welding Connection direction Straight IP Rating N/A
Features No EMI Countermeasure Suitable Cable Size AWG#28 (7 / 0.127) AWG#30 (1 / 0.254) Discrete-wire

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.