(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Crimp Terminal, Waterproof, DD-Model

Rectangular Connectors - Crimp Terminal, Waterproof, DD-Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Misumi Original, inexpensive, Environment Resistant Waterproof Connector

  • UL
  • IP65
  • For Power Supply
  • For Signal
  • Connection between Boards
  • Connection in Boards
  • Screw Type
  • Insertion
  • 2D CAD
  • Silver-Plated


● It is a highly reliable crimp connection, which can shorten work time.
● Fully compatible with leading connector manufacturers!
● It is a high-density model connector that can be incorporated into the hood and base of Han-E series.
● UL File No.E337870


Rated Current: 10A or less
Rated Voltage:* 250V AC (VDE), 600V AC (UL, CSA)
Compatible Electric Wire Size: AWG14 – AWG26 or 2.5 mm² – 0.14 mm²
Operating Temperature Range: -40 – 125°C


· Cable connection is crimp model.
· Contact is D-contact.
· Connector hood and base are not included. Purchase separately.
· The connector can be mounted directly to the panel without a base, but this will invalidate its waterproof performance.

Specifications

Model Number Single Unit
Core No.
Type Compatible Contact Compatible Hood
(Note)
MCON-DD24-SP 24 Male
(For Pin)
D Contact E Type
MCON-DD42-SP 42
MCON-DD72-SP 72
MCON-DD24-SS 24 Female
(For Socket)
MCON-DD42-SS 42
MCON-DD72-SS 72

Lead Time

More Information

Misumi, Waterproof, DD-Model Connector (Crimp Wire Connection):Related Image
Part Number
MCON-DD24-SP
MCON-DD24-SS
MCON-DD42-SP
MCON-DD42-SS
MCON-DD72-SP
MCON-DD72-SS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable pin/contact Cores
1 Piece(s)Available

8 Days or more

Male (Plug)24
1 Piece(s)Available

8 Days or more

Female (Socket)24
1 Piece(s)Available

8 Days or more

Male (Plug)42
1 Piece(s)Available

8 Days or more

Female (Socket)42
1 Piece(s)Available

8 Days or more

Male (Plug)72
1 Piece(s)Available

8 Days or more

Female (Socket)72

Loading...

  1. 1

Basic Information

Connector Shape Square Type Connector Series Initials G / H / I G/H/I Heavy duty
Application Board to Cable Allowable Current(A) 10 Allowable Voltage(V) 250 / 600
Wire connection method Crimping Connection direction Straight IP Rating Yes
Representative standards CE / UL

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.