
(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Adapter for Converting Between Male / Female and Extending Harnesses
● Adapters for converting or extending D-sub connector male and female parts.
Rated Current | Peak Voltage (1 minute) | Insulation Resistance (500V DC) | Operating Temperature |
3A | 1000 VACr.m.s | 1000 MΩ or more | -55°C – +105°C |
· In terms of internal wire connections, all wires are straight-wired with the same contact number connections.
· Screws may become loose or undone during transport, but this will not damage the product.
Part Number
Configured Part Number is shown.
* H15 is high-density 15-core
Model Number | Number of Cores * | Connector Body Form | Screw Type | Conversion Details | Weight g |
DGC-9PP-M | 9 | Male / Male | M2.6 | Convert female (socket) to male (pin) | 10.0 |
DGC-15PP-M | 15 | 12.0 | |||
DGC-25PP-M | 25 | 15.0 | |||
DGC-37PP-M | 37 | 19.0 | |||
HDGC-15PP-M | H15 | 10.0 | |||
DGC-9SS-M | 9 | Female / Female | Convert male (pin) to female socket | 11.0 | |
DGC-15SS-M | 15 | 13.5 | |||
DGC-25SS-M | 25 | 18.0 | |||
DGC-37SS-M | 37 | 23.5 | |||
HDGC-15SS-M | H15 | 10.0 | |||
DGC-9PP | 9 | Male / Male | # 4-40 | Convert female (socket) to male (pin) | 10.0 |
DGC-15PP | 15 | 12.0 | |||
DGC-25PP | 25 | 15.0 | |||
DGC-37PP | 37 | 19.0 | |||
HDGC-15PP | H15 | 10.0 | |||
DGC-9SS | 9 | Female / Female | Convert male (pin) to female socket | 11.0 | |
DGC-15SS | 15 | 13.5 | |||
DGC-25SS | 25 | 18.0 | |||
DGC-37SS | 37 | 23.5 | |||
HDGC-15SS | H15 | 10.0 | |||
DGC-9PS | 9 | Male / Female | # 4-40 | Height adjustment of male (pin) or female (socket) | 10.5 |
DGC-15PS | 15 | 17.0 | |||
DGC-25PS | 25 | 16.5 | |||
HDGC-15PS | H15 | 9.5 |
Material / Finish / Specifications
Item | Material | Finish |
Insulator | P.B.T | Blue |
Shell | Steel | Tin Plating |
Contact | Brass | Nickel Plating Gold Base Plating |
Operating Temperature Range | -55°C ~ +105°C |
Loading...
Connector Type | Compatible Wire Size | ||
---|---|---|---|
AWG Size | Conductor Cross-Sectional Area (mm2) | ||
Solder Connection Type | Finer than 20 | Less than 0.53 | |
Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
For 20A | 12 ~ 18 | 0.75 ~ 3.5 |
Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
---|---|---|---|---|---|
High Current Type | High-density type | Others | |||
- | 15 | 9 | 24.99 | 20.6 | 12.0 |
3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
- | 78 | 50 | 61.11 | 56.6 | 15.2 |
Number of Cores | A1 | B1 |
---|---|---|
9 | 24.99 | 22.00 |
15 | 33.32 | 30.30 |
25 | 47.04 | 44.00 |
37 | 63.05 | 60.50 |
Number of Cores | A2 | B2 |
---|---|---|
9 | 24.99 | 20.20 |
15 | 33.32 | 28.60 |
25 | 47.04 | 42.50 |
37 | 63.05 | 59.20 |
Contact Arrangement Diagram
Shell Size Group | E | A | B | C | D |
---|---|---|---|---|---|
Standard Type | ![]() |
![]() |
![]() |
![]() |
![]() |
High-density type | ![]() |
![]() |
![]() |
![]() |
![]() |
Connector Shape | Square Type | Connector Series Initials | D / E / F | D/E/F | Dsub |
---|---|---|---|---|---|
IP Rating | N/A |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy