(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Flat Cable Model (Part Numbers)

Flat Cable Model

Click this image to zoom it.

Move the mouse over the image to zoom

  • Flat Cable Model
  • Flat Cable Model

Harness using flat cables
For complete product overview and details on Flat Cable Harness see the sections below:

  • Connection in Boards
  • PLC
  • Pressure Welding
  • Gold Plated

● Available in two models of cable: a bridge model cable which is entirely flat, and an intermittent bonded model of which part of the cable is in a loose wired state.

· Since it does not employ a noise countermeasure hood and shielding cable, it cannot be used for RS232C communications.
· All wires are a straight connection.


Wiring and Wire Color Page
>>Click here

Part Number

Configured Part Number is shown.

Specifications

Flat Cable Model:Related Image

L (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Total Length
* The tolerance of the specified length is as described above.

Connector TypeShape Specification TypeOutline Image DrawingCable TypeNumber of CoresSpecified Length (m)
FLOD
Versatile Weld Type

Japan Aviation Electronics Industry, Limited





FEMD
EMI Countermeasure Weld Type

Japan Aviation Electronics Industry, Limited
P
(Male)
Flat Cable Model:Related ImageFlat Cable Model:Related ImageFlat Cable Model:Related Image90.1

~

50
Can be specified by
0.1m
increments
15
25
37
S
(Female)
Flat Cable Model:Related Image9
15
25
37
PP
(Male / Male)
Flat Cable Model:Related Image9
15
25
37
SS
(Female / Female)
Flat Cable Model:Related Image9
15
25
37
PS
(Male / Female)
Flat Cable Model:Related Image9
15
25
37

More Information

Flat Cable Model:Related Image
Part Number
FEMD-P-A-9-[0.1-50/0.1]
FEMD-P-A-15-[0.1-50/0.1]
FEMD-P-A-25-[0.1-50/0.1]
FEMD-P-A-37-[0.1-50/0.1]
FEMD-P-B-9-[0.1-50/0.1]
FEMD-P-B-15-[0.1-50/0.1]
FEMD-P-B-25-[0.1-50/0.1]
FEMD-P-B-37-[0.1-50/0.1]
FEMD-PP-A-9-[0.1-50/0.1]
FEMD-PP-A-15-[0.1-50/0.1]
FEMD-PP-A-25-[0.1-50/0.1]
FEMD-PP-A-37-[0.1-50/0.1]
FEMD-PP-B-9-[0.1-50/0.1]
FEMD-PP-B-15-[0.1-50/0.1]
FEMD-PP-B-25-[0.1-50/0.1]
FEMD-PP-B-37-[0.1-50/0.1]
FEMD-PS-A-9-[0.1-50/0.1]
FEMD-PS-A-15-[0.1-50/0.1]
FEMD-PS-A-25-[0.1-50/0.1]
FEMD-PS-A-37-[0.1-50/0.1]
FEMD-PS-B-9-[0.1-50/0.1]
FEMD-PS-B-15-[0.1-50/0.1]
FEMD-PS-B-25-[0.1-50/0.1]
FEMD-PS-B-37-[0.1-50/0.1]
FEMD-S-A-9-[0.1-50/0.1]
FEMD-S-A-15-[0.1-50/0.1]
FEMD-S-A-25-[0.1-50/0.1]
FEMD-S-A-37-[0.1-50/0.1]
FEMD-S-B-9-[0.1-50/0.1]
FEMD-S-B-15-[0.1-50/0.1]
FEMD-S-B-25-[0.1-50/0.1]
FEMD-S-B-37-[0.1-50/0.1]
FEMD-SS-A-9-[0.1-50/0.1]
FEMD-SS-A-15-[0.1-50/0.1]
FEMD-SS-A-25-[0.1-50/0.1]
FEMD-SS-A-37-[0.1-50/0.1]
FEMD-SS-B-9-[0.1-50/0.1]
FEMD-SS-B-15-[0.1-50/0.1]
FEMD-SS-B-25-[0.1-50/0.1]
FEMD-SS-B-37-[0.1-50/0.1]
FLOD-P-A-9-[0.1-50/0.1]
FLOD-P-A-15-[0.1-50/0.1]
FLOD-P-A-25-[0.1-50/0.1]
FLOD-P-A-37-[0.1-50/0.1]
FLOD-P-B-9-[0.1-50/0.1]
FLOD-P-B-15-[0.1-50/0.1]
FLOD-P-B-25-[0.1-50/0.1]
FLOD-P-B-37-[0.1-50/0.1]
FLOD-PP-A-9-[0.1-50/0.1]
FLOD-PP-A-15-[0.1-50/0.1]
FLOD-PP-A-25-[0.1-50/0.1]
FLOD-PP-A-37-[0.1-50/0.1]
FLOD-PP-B-9-[0.1-50/0.1]
FLOD-PP-B-15-[0.1-50/0.1]
FLOD-PP-B-25-[0.1-50/0.1]
FLOD-PP-B-37-[0.1-50/0.1]
FLOD-PS-A-9-[0.1-50/0.1]
FLOD-PS-A-15-[0.1-50/0.1]
FLOD-PS-A-25-[0.1-50/0.1]
FLOD-PS-A-37-[0.1-50/0.1]
FLOD-PS-B-9-[0.1-50/0.1]
FLOD-PS-B-15-[0.1-50/0.1]
FLOD-PS-B-25-[0.1-50/0.1]
FLOD-PS-B-37-[0.1-50/0.1]
FLOD-S-A-9-[0.1-50/0.1]
FLOD-S-A-15-[0.1-50/0.1]
FLOD-S-A-25-[0.1-50/0.1]
FLOD-S-A-37-[0.1-50/0.1]
FLOD-S-B-9-[0.1-50/0.1]
FLOD-S-B-15-[0.1-50/0.1]
FLOD-S-B-25-[0.1-50/0.1]
FLOD-S-B-37-[0.1-50/0.1]
FLOD-SS-A-9-[0.1-50/0.1]
FLOD-SS-A-15-[0.1-50/0.1]
FLOD-SS-A-25-[0.1-50/0.1]
FLOD-SS-A-37-[0.1-50/0.1]
FLOD-SS-B-9-[0.1-50/0.1]
FLOD-SS-B-15-[0.1-50/0.1]
FLOD-SS-B-25-[0.1-50/0.1]
FLOD-SS-B-37-[0.1-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCN1 CN2 Number of cores Cable Type Crimping Method Cable Shape Specified Length
(m)
Remark
1 Piece(s)

9 Days or more

10MaleEnd Piece9ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleEnd Piece15ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleEnd Piece25ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleEnd Piece37ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleEnd Piece9BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleEnd Piece15BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleEnd Piece25BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleEnd Piece37BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleMale9ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleMale15ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleMale25ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleMale37ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleMale9BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleMale15BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleMale25BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleMale37BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleFemale9ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleFemale15ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleFemale25ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleFemale37ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleFemale9BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleFemale15BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleFemale25BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleFemale37BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece9ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece15ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece25ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece37ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece9BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece15BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece25BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece37BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleFemale9ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleFemale15ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleFemale25ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleFemale37ACountermeasure Weld ModelBridge0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleFemale9BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleFemale15BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleFemale25BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleFemale37BCountermeasure Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: EMI Countermeasure Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleEnd Piece9AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleEnd Piece15AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleEnd Piece25AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleEnd Piece37AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleEnd Piece9BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleEnd Piece15BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleEnd Piece25BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleEnd Piece37BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleMale9AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleMale15AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleMale25AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleMale37AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleMale9BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleMale15BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleMale25BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleMale37BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleFemale9AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleFemale15AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleFemale25AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleFemale37AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10MaleFemale9BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleFemale15BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleFemale25BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10MaleFemale37BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece9AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece15AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece25AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece37AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece9BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece15BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece25BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleEnd Piece37BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleFemale9AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleFemale15AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleFemale25AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleFemale37AVersatile Weld ModelBridge0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Bonded Model
1 Piece(s)

9 Days or more

10FemaleFemale9BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleFemale15BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleFemale25BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model
1 Piece(s)

9 Days or more

10FemaleFemale37BVersatile Weld ModelIntermittent Bonded0.1 ~ 50Processing Method Details: Versatile Weld Model / Cable Model: Intermittent Model

Loading...

  1. 1

Basic Information

Connector type Dsub Connector manufacturer Japan Aviation Electronics Industry, Limited Connector shape Straight
Processing method Pressure Welding Cable shape Flat Hood N/A
Cable Rated Voltage(V) 300 Cable Standard (UL / CSA) UL Cable Color Standard
AWG 28

Additional Products in this Category

Complementary Products

Tech Support