(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Popular Low Price Angle harness.
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
* The tolerance of the specified length is as described above.
Part Number |
---|
HIFS-SA-E-6-[0.2-50/0.1] |
HIFS-SA-E-10-[0.2-50/0.1] |
HIFS-SA-E-14-[0.2-50/0.1] |
HIFS-SA-E-16-[0.2-50/0.1] |
HIFS-SA-E-20-[0.2-50/0.1] |
HIFS-SA-E-26-[0.2-50/0.1] |
HIFS-SA-E-30-[0.2-50/0.1] |
HIFS-SA-E-34-[0.2-50/0.1] |
HIFS-SA-E-40-[0.2-50/0.1] |
HIFS-SA-E-50-[0.2-50/0.1] |
HIFS-SA-E-50W-[0.2-50/0.1] |
HIFS-SA-E-60-[0.2-50/0.1] |
HIFS-SA-E-60W-[0.2-50/0.1] |
HIFS-SA-E-64-[0.2-50/0.1] |
HIFS-SA-E-64W-[0.2-50/0.1] |
HIFS-SA-KS-6-[0.2-50/0.1] |
HIFS-SA-KS-10-[0.2-50/0.1] |
HIFS-SA-KS-14-[0.2-50/0.1] |
HIFS-SA-KS-16-[0.2-50/0.1] |
HIFS-SA-KS-20-[0.2-50/0.1] |
HIFS-SA-KS-26-[0.2-50/0.1] |
HIFS-SA-KS-30-[0.2-50/0.1] |
HIFS-SA-KS-34-[0.2-50/0.1] |
HIFS-SA-KS-40-[0.2-50/0.1] |
HIFS-SA-RS-6-[0.2-50/0.1] |
HIFS-SA-RS-10-[0.2-50/0.1] |
HIFS-SA-RS-14-[0.2-50/0.1] |
HIFS-SA-RS-16-[0.2-50/0.1] |
HIFS-SA-RS-20-[0.2-50/0.1] |
HIFS-SA-RS-26-[0.2-50/0.1] |
HIFS-SA-RS-30-[0.2-50/0.1] |
HIFS-SA-RS-34-[0.2-50/0.1] |
HIFS-SA-RS-40-[0.2-50/0.1] |
HIFS-SA-SB-6-[0.2-50/0.1] |
HIFS-SA-SB-10-[0.2-50/0.1] |
HIFS-SA-SB-14-[0.2-50/0.1] |
HIFS-SA-SB-16-[0.2-50/0.1] |
HIFS-SA-SB-26-[0.2-50/0.1] |
HIFS-SA-SB-30-[0.2-50/0.1] |
HIFS-SA-SB-34-[0.2-50/0.1] |
HIFS-SA-SB-40-[0.2-50/0.1] |
HIFS-SA-SB-50-[0.2-50/0.1] |
HIFS-SA-SB-50W-[0.2-50/0.1] |
HIFS-SA-SB-60-[0.2-50/0.1] |
HIFS-SA-SB-60W-[0.2-50/0.1] |
HIFS-SA-SB-64-[0.2-50/0.1] |
HIFS-SA-SB-64W-[0.2-50/0.1] |
HIFS-SAP-E-10-[0.2-50/0.1] |
HIFS-SAP-E-16-[0.2-50/0.1] |
HIFS-SAP-E-20-[0.2-50/0.1] |
HIFS-SAP-E-26-[0.2-50/0.1] |
HIFS-SAP-E-30-[0.2-50/0.1] |
HIFS-SAP-E-34-[0.2-50/0.1] |
HIFS-SAP-E-40-[0.2-50/0.1] |
HIFS-SAP-E-50-[0.2-50/0.1] |
HIFS-SAP-E-50W-[0.2-50/0.1] |
HIFS-SAP-E-60-[0.2-50/0.1] |
HIFS-SAP-E-60W-[0.2-50/0.1] |
HIFS-SAP-E-64-[0.2-50/0.1] |
HIFS-SAP-E-64W-[0.2-50/0.1] |
Part Number |
---|
Loading...
Connector type | MIL | Connector manufacturer | Hirose Electric Co., Ltd | Connector shape | Angle |
---|---|---|---|---|---|
Processing method | Pressure Welding | Cable shape | Round | Hood | N/A |
CN1 | Female | Cable Standard (UL / CSA) | UL | Twisted pair | Included |
AWG | 28 | Special Notes | Please see the catalog for more information on mating surface and wiring direction. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy