(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
All-time-low price in same Misumi series. Additional significant discount for 20 pieces or more.
● A common model number has been adopted for Japan and China.
● We offer a large price cut on purchases of 20 or more pieces.
● We support local supply for customers
who are expanding into global business.
· When there is no custom number specified, the connector pin number is printed on
the mark tube.
· The shield is connected inside the hood.
· The cable supports a 30V rating.
· The appearance and specifications are subject to change without notice.
Wiring and Wire Color Page >>Click here.
Component Page >>Click here.
Part Number
Configured Part Number is shown.
Connector Type | Shape Specification Type | Outline Image Drawing (Unit: mm) | Cable Type | Number of Cores | Specified Length (m) |
GLIE Plastic Hood One-touch Lock Type Misumi Original | H (Male) | 14 | 0.2 ~ 50 Can be specified by 0.1 m increments | ||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
HH (Male / Male) | 14 | ||||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
HY (Male / Y Terminal) with Pin No. Insertion Mark Tube | 14 | ||||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
HT (Male / Separated Wire) with Pin No. Insertion Mark Tube | 14 | ||||
20 | |||||
26 | |||||
36 | |||||
50 | |||||
HUC (Male / Fusion) Staggered Connection HUJ (Male / Fusion) Inline Connection | 14 | 1.0 ~ 50 Can be specified by 0.1 m increments | |||
20 | |||||
26 | |||||
36 | |||||
50 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Part Number |
---|
GLIE-H-WA-14-[0.2-50/0.1] |
GLIE-H-WA-20-[0.2-50/0.1] |
GLIE-H-WA-50-[0.2-50/0.1] |
GLIE-HH-WA-14-[0.2-50/0.1] |
GLIE-HH-WA-20-[0.2-50/0.1] |
GLIE-HH-WA-50-[0.2-50/0.1] |
GLIE-HT-WA-14-[0.2-50/0.1] |
GLIE-HT-WA-20-[0.2-50/0.1] |
GLIE-HT-WA-50-[0.2-50/0.1] |
GLIE-HUC-WA-14-[1-50/0.1] |
GLIE-HUC-WA-20-[1-50/0.1] |
GLIE-HUC-WA-50-[1-50/0.1] |
GLIE-HUJ-WA-14-[1-50/0.1] |
GLIE-HUJ-WA-20-[1-50/0.1] |
GLIE-HUJ-WA-50-[1-50/0.1] |
GLIE-HY-WA-14-[0.2-50/0.1] |
GLIE-HY-WA-20-[0.2-50/0.1] |
GLIE-HY-WA-50-[0.2-50/0.1] |
Loading...
Connector type | IEEE | Connector manufacturer | Misumi | Connector shape | Straight |
---|---|---|---|---|---|
Processing method | Pressure Welding | Cable shape | Round | Hood | Plastic |
CN1 | Male | Cable Rated Voltage(V) | 30 | Shield | 1 Layer |
Cable Standard (UL / CSA) | UL | Cable Color | Black | Twisted pair | Included |
AWG | 28 | Cable Type | WA | Connector Anchoring Method | One-touch |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy