(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Japan-China Common Model Used AC Servo Motor Conversion Harness for Control Signal
Part Number
Configured Part Number is shown.
Connector Type | - | Shape Specification Type | - | Cable Type | - | Specified Length (m) |
GRPTF | E50-M50 | WA | 0.5 |
Manufacturer | Compatible Amplifier | Connector model | Shape Specification model | Cable model | Specified Length |
Mitsubishi Electric Corporation | MR-J2S-□A | GRPTF | E20-M20 | ![]() | 0.2 – 50 |
MR-J3-□A | E50-M50 | ||||
Yaskawa Electric Corporation | ΣV SGDV, ΣIII SGDS | ||||
ΣII SGDM, SGDH | |||||
ΣII SGDJ | E26-M34 | ||||
Panasonic Corporation | MINAS A4 | E50-M50 (1 Guide Key) | |||
MINAS AIII | |||||
MINAS A | |||||
Omron | R88D-WT | ||||
Others | --- | E26-M26 | |||
E36-M40 |
Conversion Harness Model | Compatible Terminal Block Model |
GRPTF-E20-M20 | MWS-M20-HT20 |
GRPTF-E26-M34 | MWS-M34-HT34 |
GRPTF-E50-M50 | MWS-M50-HT50 |
Specified Length (m) | – 0.9 | 1 – 4 | 4.1 – 50 |
Tolerance | +20 mm | +50 mm | + 3% of Specified Length |
Part Number |
---|
GRPTF-E26-M34-WA-[0.2-50/0.1] |
GRPTF-E36-M40-WA-[0.2-50/0.1] |
GRPTF-E50-M50-WA-[0.2-50/0.1] |
Loading...
Supported equipment | Servo | Connector Shape | Double-ended | Outer Diameter Image | Hood Black |
---|---|---|---|---|---|
Cable Model | NA20276 Shielded | Shield | 1 Layer Shield |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy