(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Also compatible with medium- and large-capacity motor.
Part Number
Configured Part Number is shown.
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Specified Length |
Outline Image Drawing | ![]() | ![]() | ![]() | ![]() |
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type |
SV (For Power Supply) | SV-M005□□, SV-B005□□ SV-M010□□, SV-B010□□ | (1) For Direct Connection | SVPK-SV1 | ![]() ![]() |
SV-M020□□, SV-B020□□ SV-M040□□, SV-B040□□ | SVPK-SV2 | |||
SV-M075□□, SV-B075□□ | SVPK-SV3 | |||
SV-M100□□, M150□□ SV-B100□□, B150□□ | (3) For Direct Connection *1 | SVPK-SV4 | ||
SV-M200□□ SV-B200□□ | SVPK-SV5 | |||
SV-M300□□ SV-B300□□ | SVPK-SV6 | |||
SV-M500□□ SV-B500□□ | SVPK-SV7 | |||
SV (For Brake) | SV-B005□□ SV-B010□□ | (2) For Direct Connection | SVPK-SV1B | |
SV-B020□□ SV-B040□□ | SVPK-SV2B | |||
SV-B075□□ | SVPK-SV3B | |||
SV-B100□□ - B500□□ | (4) For Direct Connection *2 | SVPK-SV4B |
Outline Image Drawing | ![]() | ![]() | ![]() |
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type |
SV (For Power Supply) | SV-M005□□, M010□□ SV-B005□□, B010□□ | (5) Amplifier side cut off | SVPK-SV1-HM | ![]() ![]() |
SV-M020□□, M040□□ SV-B020□□, B040□□ | SVPK-SV2-HM | |||
SV-M075□□ SV-B075□□ | SVPK-SV3-HM | |||
SV-M100□□, M150□□ SV-B100□□, B150□□ | (6) Amplifier side cut off *1 | SVPK-SV4-HM | ||
SV-M200□□ SV-B200□□ | SVPK-SV5-HM | |||
SV-M300□□ SV-B300□□ | SVPK-SV6-HM | |||
SV-M500□□ SV-B500□□ | SVPK-SV7-HM | |||
SV (For Brake) | SV-B005□□ SV-B010□□ | (5) Amplifier side cut off | SVPK-SV1B-HM | |
SV-B020□□ SV-B040□□ | SVPK-SV2B-HM | |||
SV-B075□□ | SVPK-SV3B-HM | |||
SV-B100□□ - B500□□ | (7) Amplifier side cut off *2 | SVPK-SV4B-HM |
Outline Image Drawing | ![]() | ![]() | ![]() | ![]() |
Compatible Amplifier | Compatible Motor | Outline Image | Model Number | Cable Type |
SV (For Power Supply) | SV-M100□□, M150□□ SV-B100□□, B150□□ | (8) Both ends | SVPK-SV4AL | ![]() ![]() |
(9) Amplifier side cut off *1 | SVPK-SV4AL-HM | |||
SV-M200□□ SV-B200□□ | (8) Both ends | SVPK-SV5AL | ||
(9) Amplifier side cut off *1 | SVPK-SV5AL-HM | |||
SV-M300□□ SV-B300□□ | (8) Both ends | SVPK-SV6AL | ||
(9) Amplifier side cut off *1 | SVPK-SV6AL-HM | |||
SV-M500□□ SV-B500□□ | (8) Both ends | SVPK-SV7AL | ||
(9) Amplifier side cut off *1 | SVPK-SV7AL-HM | |||
SV (For Brake) | SV-B100□□ - B500□□ | (10) Both ends | SVPK-SV4BAL | |
(11) Amplifier side cut off *2 | SVPK-SV4BAL-HM |
Part Number |
---|
SVPK-SV1-A-[0.2-50/0.1] |
SVPK-SV1-B-[0.2-50/0.1] |
SVPK-SV1-HM-A-[0.2-50/0.1] |
SVPK-SV1-HM-B-[0.2-50/0.1] |
SVPK-SV1B-A-[0.2-50/0.1] |
SVPK-SV1B-B-[0.2-50/0.1] |
SVPK-SV1B-HM-A-[0.2-50/0.1] |
SVPK-SV1B-HM-B-[0.2-50/0.1] |
SVPK-SV2-A-[0.2-50/0.1] |
SVPK-SV2-B-[0.2-50/0.1] |
SVPK-SV2-HM-A-[0.2-50/0.1] |
SVPK-SV2-HM-B-[0.2-50/0.1] |
SVPK-SV2B-A-[0.2-50/0.1] |
SVPK-SV2B-B-[0.2-50/0.1] |
SVPK-SV2B-HM-A-[0.2-50/0.1] |
SVPK-SV2B-HM-B-[0.2-50/0.1] |
SVPK-SV3-A-[0.2-50/0.1] |
SVPK-SV3-B-[0.2-50/0.1] |
SVPK-SV3-HM-A-[0.2-50/0.1] |
SVPK-SV3-HM-B-[0.2-50/0.1] |
SVPK-SV3B-A-[0.2-50/0.1] |
SVPK-SV3B-B-[0.2-50/0.1] |
SVPK-SV3B-HM-A-[0.2-50/0.1] |
SVPK-SV3B-HM-B-[0.2-50/0.1] |
SVPK-SV4-A-[0.2-50/0.1] |
SVPK-SV4-B-[0.2-50/0.1] |
SVPK-SV4-HM-A-[0.2-50/0.1] |
SVPK-SV4-HM-B-[0.2-50/0.1] |
SVPK-SV4AL-A-[0.2-50/0.1] |
SVPK-SV4AL-B-[0.2-50/0.1] |
SVPK-SV4AL-HM-A-[0.2-50/0.1] |
SVPK-SV4AL-HM-B-[0.2-50/0.1] |
SVPK-SV5-A-[0.2-50/0.1] |
SVPK-SV5-B-[0.2-50/0.1] |
SVPK-SV5-HM-A-[0.2-50/0.1] |
SVPK-SV5-HM-B-[0.2-50/0.1] |
SVPK-SV5AL-A-[0.2-50/0.1] |
SVPK-SV5AL-B-[0.2-50/0.1] |
SVPK-SV5AL-HM-A-[0.2-50/0.1] |
SVPK-SV5AL-HM-B-[0.2-50/0.1] |
SVPK-SV6-A-[0.2-50/0.1] |
SVPK-SV6-B-[0.2-50/0.1] |
SVPK-SV6-HM-A-[0.2-50/0.1] |
SVPK-SV6-HM-B-[0.2-50/0.1] |
SVPK-SV6AL-A-[0.2-50/0.1] |
SVPK-SV6AL-B-[0.2-50/0.1] |
SVPK-SV6AL-HM-A-[0.2-50/0.1] |
SVPK-SV6AL-HM-B-[0.2-50/0.1] |
SVPK-SV7-A-[0.2-50/0.1] |
SVPK-SV7-HM-A-[0.2-50/0.1] |
SVPK-SV7AL-A-[0.2-50/0.1] |
SVPK-SV7AL-HM-A-[0.2-50/0.1] |
Loading...
Supported equipment | Servo | Shield | N/A | Compatible Amplifier | SV |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy