(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Cordsets - D-Sub Cable, with DDK/MISUMI Connector, Blue

Square Cordsets - D-Sub Cable, with DDK/MISUMI Connector, Blue
  • New Products

All-time-low price in same series additional significant discount for 20 pieces or more. Same product available for purchase in Japan, China.

  • PLC

● The GRNDJ and GRNDU uses highly reliable DDK made products!
● The GRPDJ and GRPDU use Misumi original connectors for a more affordable price.
● We offer a large price cut on purchases of 20 or more pieces.
● Hardly interferes with other equipment as the hood is thin.
● Suitable for connecting PLCs etc.
● Very convenient in wiring PLCs within control panels and other I / O devices. Wires are available in yellow for AC and blue for DC.

Wiring and Wire Color Page
>>Click here

Part Number

Configured Part Number is shown.

Specifications

Serial Discrete Wire Cable with D-Sub Hooded Connector (with DDK Connectors):Related Image

Connector TypeShape Specification TypeOutline Image DrawingCable TypeNumber of
Cores
Specified Length (m)
GRNDJ
EMI Countermeasure
M2.6 Short Screw

DDK




GRNDU
EMI Countermeasure
#4-40 Short Screw

DDK




GRPDJ
EMI Countermeasure
M2.6 Short Screw

Misumi Original




GRPDU
EMI Countermeasure
#4-40 Short Screw

Misumi Original
PT
(Male)
With Pin No. Insertion
Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with DDK Connectors):Related ImageBA
Yellow





BB
Blue






UL1007
AWG24
Equivalent Product
90.2
~
10

(Can be specified by
0.1m
increments)
15
25
37
ST
(Female)
With Pin No. Insertion
Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with DDK Connectors):Related Image9
15
25
37
PY
(Male / Y Terminal)
With Pin No. Insertion
Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with DDK Connectors):Related Image9
15
25
37
SY
(Female / Y Terminal)
With Pin No. Insertion
Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with DDK Connectors):Related Image9
15
25
37
PR
(Male / Round Terminal)
With Pin No. Insertion
Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with DDK Connectors):Related Image9
15
25
37
SR
(Female / Round Terminal)
With Pin No. Insertion
Mark Tube
Serial Discrete Wire Cable with D-Sub Hooded Connector (with DDK Connectors):Related Image9
15
25
37

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.
Part Number
GRNDJ-PR-BA-9-[0.2-10/0.1]
GRNDJ-PR-BA-15-[0.2-10/0.1]
GRNDJ-PR-BA-25-[0.2-10/0.1]
GRNDJ-PR-BA-37-[0.2-10/0.1]
GRNDJ-PR-BB-9-[0.2-10/0.1]
GRNDJ-PR-BB-15-[0.2-10/0.1]
GRNDJ-PR-BB-25-[0.2-10/0.1]
GRNDJ-PR-BB-37-[0.2-10/0.1]
GRNDJ-PT-BA-9-[0.2-10/0.1]
GRNDJ-PT-BA-15-[0.2-10/0.1]
GRNDJ-PT-BA-25-[0.2-10/0.1]
GRNDJ-PT-BA-37-[0.2-10/0.1]
GRNDJ-PT-BB-9-[0.2-10/0.1]
GRNDJ-PT-BB-15-[0.2-10/0.1]
GRNDJ-PT-BB-25-[0.2-10/0.1]
GRNDJ-PT-BB-37-[0.2-10/0.1]
GRNDJ-PY-BA-9-[0.2-10/0.1]
GRNDJ-PY-BA-15-[0.2-10/0.1]
GRNDJ-PY-BA-25-[0.2-10/0.1]
GRNDJ-PY-BA-37-[0.2-10/0.1]
GRNDJ-PY-BB-9-[0.2-10/0.1]
GRNDJ-PY-BB-15-[0.2-10/0.1]
GRNDJ-PY-BB-25-[0.2-10/0.1]
GRNDJ-PY-BB-37-[0.2-10/0.1]
GRNDJ-SR-BA-9-[0.2-10/0.1]
GRNDJ-SR-BA-15-[0.2-10/0.1]
GRNDJ-SR-BA-25-[0.2-10/0.1]
GRNDJ-SR-BA-37-[0.2-10/0.1]
GRNDJ-SR-BB-9-[0.2-10/0.1]
GRNDJ-SR-BB-15-[0.2-10/0.1]
GRNDJ-SR-BB-25-[0.2-10/0.1]
GRNDJ-SR-BB-37-[0.2-10/0.1]
GRNDJ-ST-BA-9-[0.2-10/0.1]
GRNDJ-ST-BA-15-[0.2-10/0.1]
GRNDJ-ST-BA-25-[0.2-10/0.1]
GRNDJ-ST-BA-37-[0.2-10/0.1]
GRNDJ-ST-BB-9-[0.2-10/0.1]
GRNDJ-ST-BB-15-[0.2-10/0.1]
GRNDJ-ST-BB-25-[0.2-10/0.1]
GRNDJ-ST-BB-37-[0.2-10/0.1]
GRNDJ-SY-BA-9-[0.2-10/0.1]
GRNDJ-SY-BA-15-[0.2-10/0.1]
GRNDJ-SY-BA-25-[0.2-10/0.1]
GRNDJ-SY-BA-37-[0.2-10/0.1]
GRNDJ-SY-BB-9-[0.2-10/0.1]
GRNDJ-SY-BB-15-[0.2-10/0.1]
GRNDJ-SY-BB-25-[0.2-10/0.1]
GRNDJ-SY-BB-37-[0.2-10/0.1]
GRNDU-PR-BA-9-[0.2-10/0.1]
GRNDU-PR-BA-15-[0.2-10/0.1]
GRNDU-PR-BA-25-[0.2-10/0.1]
GRNDU-PR-BA-37-[0.2-10/0.1]
GRNDU-PR-BB-9-[0.2-10/0.1]
GRNDU-PR-BB-15-[0.2-10/0.1]
GRNDU-PR-BB-25-[0.2-10/0.1]
GRNDU-PR-BB-37-[0.2-10/0.1]
GRNDU-PT-BA-9-[0.2-10/0.1]
GRNDU-PT-BA-15-[0.2-10/0.1]
GRNDU-PT-BA-25-[0.2-10/0.1]
GRNDU-PT-BA-37-[0.2-10/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Hood screw CN1 CN2 Number of cores Cable Color Cable Type Specified Length
(m)
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleRound Terminal37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleLoose Wires37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewMaleY Terminal37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleRound Terminal37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleLoose Wires37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

M2.6 Short ScrewFemaleY Terminal37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal37YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal9BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal15BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal25BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleRound Terminal37BlueBB0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleLoose Wires9YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleLoose Wires15YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleLoose Wires25YellowBA0.2 ~ 10
1 Piece(s)

10 Days or more

#4-40 Short ScrewMaleLoose Wires37YellowBA0.2 ~ 10

Loading...

Basic Information

Connector type Dsub Connector manufacturer DDK Connector shape Straight
Processing method Solder Cable shape Loose Wires Hood General-purpose Resin
Cable Rated Voltage(V) 300 Cable Standard (UL / CSA) UL / CSA AWG AWG24

Additional Products in this Category

Complementary Products

Tech Support