(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mitsubishi GOT Compatible Cable (with DDK Connectors)

Mitsubishi GOT Compatible Cable (with DDK Connectors)
  • New Products

Branded Material Used Manufacturers optional compatible products for Mitsubishi GOT series can be selected from the manufacturer's models. Harness produced in flexible length


● A highly reliable DDK connector is used!
● Mitsubishi electric graphic operation terminal cables can be easily selected with the connection method and optional cable model numbers.


Internal connection diagram is not disclosed. Please note that we cannot provide information even upon inquiry.
Product equivalent to "Manufacturer Optional Cable Model Number."
Not available if "Manufacturer Optional Cable Model Number" is different, even if the connection method is the same.

Part Number

Configured Part Number is shown.

Specifications

How to order
Specify the desired length in meters at the (Length) section of the applicable Misumi model number.
Specify (length) in increments of 0.1 m from 0.2 m to 15 m (up to 50 m for types (1) & (6)).
* 15 m or less is the recommended range if used in RS-232C communication.

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Total Length
* The tolerance of the specified length is as described above.


Mitsubishi GOT-compatible Cable (with DDK Connectors):Related Image

Shape
 Mitsubishi GOT-compatible Cable (with DDK Connectors):Related Image Mitsubishi GOT-compatible Cable (with DDK Connectors):Related Image Mitsubishi GOT-compatible Cable (with DDK Connectors):Related Image Mitsubishi GOT-compatible Cable (with DDK Connectors):Related Image
 Mitsubishi GOT-compatible Cable (with DDK Connectors):Related Image Mitsubishi GOT-compatible Cable (with DDK Connectors):Related Image  

SeriesConnection MethodShapeManufacturer Optional Cable Model NumberApplicable Misumi Cable Model NumbersCable TypeSpecified Length
(m)
GOT1000Mitsubishi: QnA/A/FX CPU Direct
Computer Link Connection
(D-sub 9 Pin)
RS-422
(1)GT01-C□R4-25PGTN-GT2D-WA-(Length)Mitsubishi GOT-compatible Cable (with DDK Connectors):Related Image0.2 ~ 50
(Can be specified by 0.1m
increments)
Mitsubishi: FX CPU Direct
(miniDIN)
RS-422
(2)GT01-C□R4-8PGTN-GT3D-WM-(Length)0.2 ~ 9
(Can be specified by 0.1m
increments)
Mitsubishi: Q CPU Direct
RS-232C
(3)GT01-C30R2-6PGTN-GT4D-WM-(Length)0.2 ~ 9
(Can be specified by 0.1m
increments)
Mitsubishi: FX Function Expansion Board
FX Special Adapter
(D-sub 9 Pin)
RS-232C
(4)GT01-C30R2-9SGTN-GT5D-WA-(Length)0.2 ~ 50
(Can be specified by 0.1m
increments)
Mitsubishi: FX Special Adapter
(D-sub 25 Pin)
RS-232C
(5)GT01-C30R2-25PGTN-GT6D-WA-(Length)0.2 ~ 50
(Can be specified by 0.1m
increments)
GOT|A900Mitsubishi: QnA/A/FX CPU Direct
Computer Link Connection
(D-sub 25 Pin)
RS-422
(6)AC□R4-25PGTN-GT7D-WA-(Length)0.2 ~ 50
(Can be specified by 0.1m
increments)
Mitsubishi: Q CPU Direct
RS-232C
(3)QC30R2GTN-GT9D-WM-(Length)0.2 ~ 9
(Can be specified by 0.1m
increments)
Part Number
GTN-GT2D-WA-[0.2-50/0.1]
GTN-GT3D-WM-[0.2-15/0.1]
GTN-GT4D-WM-[0.2-15/0.1]
GTN-GT5D-WA-[0.2-50/0.1]
GTN-GT6D-WA-[0.2-50/0.1]
GTN-GT7D-WA-[0.2-50/0.1]
GTN-GT9D-WM-[0.2-15/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSCompatible Touch Panel Manufacturer Option Cable Model Specified Length
(m)
1 Piece(s)

9 Days or more

-GOT1000GT01-C□R4-25P0.2 ~ 50
1 Piece(s)

9 Days or more

10GOT1000GT01-C□R4-8P0.2 ~ 15
1 Piece(s)

9 Days or more

10GOT1000GT01-C30R2-6P0.2 ~ 15
1 Piece(s)

9 Days or more

-GOT1000GT01-C30R2-9S0.2 ~ 50
1 Piece(s)

9 Days or more

-GOT1000GT01-C30R2-25P0.2 ~ 50
1 Piece(s)

9 Days or more

-GOT-A900AC□R4-25P0.2 ~ 50
1 Piece(s)

10 Days or more

-GOT-A900QC30R20.2 ~ 15

Loading...

  1. 1

Additional Products in this Category

Complementary Products

Tech Support