(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Cable length can be freely specified.
●Simply specify the length of the digital programmable display cable and place your order.
● Refer to the detail page for cable specifications.
· Model numbers not listed below are not available as standard products.
· Connection is not disclosed.
Select from the manufacturer optional cable model numbers listed below.
How to order
Specify the desired length in meters in the (length) section of the applicable Misumi model number.
(Specify the (length) in increments of 0.1 m from 0.2 m to 50 m (up to 15 m for shapes (4), (6), (9), (10)).
* Be sure to specify the full model number when the model number includes "-X-○○○○○○○" as this indicates that the cable is either special wiring or has a signal name mark tube printing.
(Please note that when there is no custom number included, it indicates a straight connection / pin number printing.)
*15 m or less is the recommended range if used in RS-232C communication.
Part Number
Enter Part Number
To confirm with applicable discounts and Days to ship, please quote.
Shape | |||
Series | Connection Method | Shape | Manufacturer Optional Cable Model Number | Applicable Misumi Cable Model Numbers |
GP4000/GP3000 | RS-232C Cable | (1) | CA3-CBL232 / 5M-01 | NSDU-PD9S-SB-25-(Length)-X-DSP0301 |
RS-422 Cable | (2) | CA3-CBL422-01 | NSDU-PY-SB-9-(Length)-X-DSP0302 | |
RS-422 Cable * Terminal Resistor 100Ω Equipment | (3) | CA3-CBL422 / 5M-01 | NSDU-SY-SB-9-(Length)-X-DSP0303 | |
Mitsubishi: A Series Connection | (1) | CA3-CBLA-01 | NSDU-PD9S-SB-25-(Length)-X-DSP0304 | |
Mitsubishi: Q Series Connection | (4) | CA3-CBLQ-01 | NSDU-SMD6-F-9-(Length)-X-DSP0305 | |
Mitsubishi: Q Series Link Connection | (5) | CA3-CBLLNKMQ-01 | NSDU-PS-SB-9-(Length)-X-DSP0306 | |
Mitsubishi: FX Series Connection | (6) | CA3-CBLFX / 5M-01 CA3-CBLFX / 1M-01 | NSDU-SMD8-F-9-(Length)-X-DSP0307 | |
Omron: SYSMAC Link Connection | (5) | CA3-CBLSYS-01 | NSDU-PS-SB-9-(Length)-X-DSP0308 | |
GP2000 | RS-232C Cable | (7) | GP410-IS00-O | NSDJ-PP-SB-25-(Length)-X-DSP0309 |
RS-422 Cable | (8) | GP230-IS11-O | NSDJ-PY-SB-25-(Length)-X-DSP0310 | |
Mitsubishi: FX Series Connection | (9) | GP2000-CBLFX / 1M-01 | NSDJ-PMD8-F-25-(Length)-X-DSP0311 | |
Mitsubishi: Q Series Connection | (10) | GP2000-CBLQ / 5M-01 | NSDJ-PMD6-F-25-(Length)-X-DSP0313 | |
Omron: SYSMAC Link Connection | (11) | GP2000-CBLSYS / 5M-01 | NSDJ-PD9P-SB-25-(Length)-X-DSP0314 | |
2-port Adapter II RS-422A Connection | (8) | GP070-MDCB11 | NSDJ-PY-SB-25-(Length)-X-DSP0315 |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy