(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
All-time-low price in same series additional significant discount for 20 pieces or more. Same product available for purchase in Japan, China.
Part Number
Configured Part Number is shown.
Shape | |||
![]() | ![]() | ![]() | ![]() |
![]() | ![]() | ![]() | ![]() |
![]() | ![]() | ![]() |
Series | Connection Method | Shape | Manufacturer Optional Cable Model Number | Applicable Misumi Cable Model Numbers | Cable Specification | Specified Length (m) |
G P 3 0 0 0 | RS-232C Cable | (1) | CA3-CBL232 / 5M-01 | GTN-GP8D-WA-(Length) | ![]() | 0.2 ~ 50 (Can be specified by 0.1m increments) |
Mitsubishi: Q Series Connection | (4) | CA3-CBLQ-01 | GTN-GP24D-WM-(Length) | 0.2 ~ 9 (Can be specified by 0.1m increments) | ||
Mitsubishi: Q Series Link Connection | (5) | CA3-CBLLNKMQ-01 | GTN-GP25D-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) | ||
Omron: SYSMAC Link Connection | (5) | CA3-CBLSYS-01 | GTN-GP27D-WA-(Length) | |||
G P 2 0 0 0 | RS-232C Cable | (7) | GP410-IS00-O | GTN-GP2D-WA-(Length) | ||
Mitsubishi: Q Series Connection | (10) | GP2000-CBLQ / 5M-01 | GTN-GP5D-WM-(Length) | 0.2 ~ 9 (Can be specified by 0.1m increments) | ||
Omron: SYSMAC Link Connection | (11) | GP2000-CBLSYS / 5M-01 | GTN-GP6D-WA-(Length) | 0.2 ~ 50 (Can be specified by 0.1m increments) |
Specified Length (m) | ~ 0.9 | 1 ~ 4 | 4.1 ~ 50 |
Tolerance | +20mm | +50mm | + 3% of Total Length |
Part Number |
---|
GTN-GP2D-WA-[0.2-50/0.1] |
GTN-GP5D-WM-[0.2-15/0.1] |
GTN-GP6D-WA-[0.2-50/0.1] |
GTN-GP8D-WA-[0.2-50/0.1] |
GTN-GP24D-WM-[0.2-15/0.1] |
GTN-GP25D-WA-[0.2-50/0.1] |
GTN-GP27D-WA-[0.2-50/0.1] |
Loading...
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy