(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Connector Cable - Crimp Contact, EI【50 Pieces Per Package】 (Part Numbers)

Connector Cable - Crimp Contact, EI

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

No special tools required. Ideal for field assembly with quick delivery. 1 package contains 50 pieces.


● Sold as a pack of crimped cables.
● High Quality Crimped Connector Cables Processed at a Misumi Factory
● Connector cables can be assembled without investing in specialized tools.
● Available as 50 pieces / pack

· If the wiring is incorrect, remove it with the dedicated wire removal tool.
· To reuse, raise the contact lance.

Specifications

EI Connector Crimped Contact Cable:Related Image

1 Pack 50-pieces
ModelContact
Type
Cable Color SpecifiedParts SpecificationWeight 1 m
Stock (1 m)
Non-stock (2 m ~)
Non-stockUsed CableApplicable Contact
(g)
170204-20Female
(Socket)
B (Blue)
C (White)
D (Black)
A (Brown)
E (Red)
F (Yellow)
G (Green)
AWG20UL1007 Type170204-1415
170205-26AWG26170205-1160
170429-20Male
(Pin)
AWG20170429-1415
170430-26AWG26170430-1160

More Information

EI Connector Crimped Contact Cable:Related Image
Part Number
170204-20-A-1
170204-20-A-2
170204-20-A-3
170204-20-A-5
170204-20-A-7
170204-20-A-10
170204-20-B-1
170204-20-B-2
170204-20-B-3
170204-20-B-5
170204-20-B-7
170204-20-B-10
170204-20-C-1
170204-20-C-2
170204-20-C-3
170204-20-C-5
170204-20-C-7
170204-20-C-10
170204-20-D-1
170204-20-D-2
170204-20-D-3
170204-20-D-5
170204-20-D-7
170204-20-D-10
170204-20-E-1
170204-20-E-2
170204-20-E-3
170204-20-E-5
170204-20-E-7
170204-20-E-10
170204-20-F-1
170204-20-F-2
170204-20-F-3
170204-20-F-5
170204-20-F-7
170204-20-F-10
170204-20-G-1
170204-20-G-2
170204-20-G-3
170204-20-G-5
170204-20-G-7
170204-20-G-10
170205-26-A-1
170205-26-A-2
170205-26-A-3
170205-26-A-5
170205-26-A-7
170205-26-A-10
170205-26-B-1
170205-26-B-2
170205-26-B-3
170205-26-B-5
170205-26-B-7
170205-26-B-10
170205-26-C-2
170205-26-C-3
170205-26-C-5
170205-26-C-7
170205-26-C-10
170205-26-D-1
170205-26-D-2
170205-26-D-3
170205-26-D-5
170205-26-D-7
170205-26-D-10
170205-26-E-1
170205-26-E-2
170205-26-E-3
170205-26-E-5
170205-26-E-7
170205-26-E-10
170205-26-F-1
170205-26-F-2
170205-26-F-3
170205-26-F-5
170205-26-F-7
170205-26-F-10
170205-26-G-1
170205-26-G-2
170205-26-G-3
170205-26-G-5
170205-26-G-7
170205-26-G-10
170429-20-A-1
170429-20-A-2
170429-20-A-3
170429-20-A-5
170429-20-A-7
170429-20-A-10
170429-20-B-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Wire AWG Size Contact Shape Compatible Connector Cable Length
(m)
Applicable Contact Applicable Cable Model Cable Color

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*1170204-1UL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*2170204-1UL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*3170204-1UL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*5170204-1UL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*7170204-1UL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*10170204-1UL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020Female171822-*/1-171822-*1170204-1UL1007-20Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*2170204-1UL1007-20Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*3170204-1UL1007-20Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*5170204-1UL1007-20Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*7170204-1UL1007-20Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*10170204-1UL1007-20Blue

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020Female171822-*/1-171822-*1170204-1UL1007-20White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*2170204-1UL1007-20White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*3170204-1UL1007-20White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*5170204-1UL1007-20White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*7170204-1UL1007-20White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*10170204-1UL1007-20White

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020Female171822-*/1-171822-*1170204-1UL1007-20Black

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020Female171822-*/1-171822-*2170204-1UL1007-20Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*3170204-1UL1007-20Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*5170204-1UL1007-20Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*7170204-1UL1007-20Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*10170204-1UL1007-20Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*1170204-1UL1007-20Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*2170204-1UL1007-20Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*3170204-1UL1007-20Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*5170204-1UL1007-20Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*7170204-1UL1007-20Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*10170204-1UL1007-20Red

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020Female171822-*/1-171822-*1170204-1UL1007-20Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*2170204-1UL1007-20Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*3170204-1UL1007-20Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*5170204-1UL1007-20Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*7170204-1UL1007-20Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*10170204-1UL1007-20Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*1170204-1UL1007-20Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*2170204-1UL1007-20Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*3170204-1UL1007-20Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*5170204-1UL1007-20Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*7170204-1UL1007-20Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Female171822-*/1-171822-*10170204-1UL1007-20Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*1170205-1UL1007-26Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*2170205-1UL1007-26Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*3170205-1UL1007-26Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*5170205-1UL1007-26Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*7170205-1UL1007-26Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*10170205-1UL1007-26Brown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1026Female171822-*/1-171822-*1170205-1UL1007-26Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*2170205-1UL1007-26Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*3170205-1UL1007-26Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*5170205-1UL1007-26Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*7170205-1UL1007-26Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*10170205-1UL1007-26Blue

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*2170205-1UL1007-26White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*3170205-1UL1007-26White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*5170205-1UL1007-26White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*7170205-1UL1007-26White

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*10170205-1UL1007-26White

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1026Female171822-*/1-171822-*1170205-1UL1007-26Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*2170205-1UL1007-26Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*3170205-1UL1007-26Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*5170205-1UL1007-26Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*7170205-1UL1007-26Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*10170205-1UL1007-26Black

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*1170205-1UL1007-26Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*2170205-1UL1007-26Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*3170205-1UL1007-26Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*5170205-1UL1007-26Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*7170205-1UL1007-26Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*10170205-1UL1007-26Red

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*1170205-1UL1007-26Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*2170205-1UL1007-26Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*3170205-1UL1007-26Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*5170205-1UL1007-26Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*7170205-1UL1007-26Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*10170205-1UL1007-26Yellow

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*1170205-1UL1007-26Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*2170205-1UL1007-26Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*3170205-1UL1007-26Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*5170205-1UL1007-26Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*7170205-1UL1007-26Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-26Female171822-*/1-171822-*10170205-1UL1007-26Green

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Male172211-*/1-172211-*1170429-1UL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Male172211-*/1-172211-*2170429-1UL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Male172211-*/1-172211-*3170429-1UL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Male172211-*/1-172211-*5170429-1UL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Male172211-*/1-172211-*7170429-1UL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

-20Male172211-*/1-172211-*10170429-1UL1007-20Brown

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020Male172211-*/1-172211-*1170429-1UL1007-20Blue

Loading...

EI

Features

● EI connectors are compact nylon connectors with 2.5 mm pitch between contacts, compatible with the miniaturization of various electronic devices.
● Housings are packed with excellent built-in mechanisms such as a locking mechanism for connecting, directionality to prevent insertion error, and guides to prevent pitch misalignment for connecting.
● Available in a variety of styles ranging from relay to print board mounts and can be used in a wide range of applications.
● Dedicated Tool for EI Connectors

Common Specifications

Materials / Finish

Item Materials Finish
Housing Nylon 66 UL 94 V-0 class, natural color
Contact Brass Tin-plated

Compatible Wire

AWG Conductor Section Area mm2 Sheath Outer Diameter φ (mm)
Size 30 ~ 20 0.05 ~ 0.52 1.0 ~ 1.9

Specifications

Item Contents
Rated Current 2 A or less (With AWG30), 5 A or less (With AWG20)
Rated Voltage 250 VAC or less (350 VDC or less)
Peak Voltage 750 VAC / minute
Insulation Resistance 500 MΩ or higher / 500 VDC
Contact Resistance 10 mΩ or less
Operating Temperature -20°C ~ +95°C (Temperature rise of 30°C or less)

About the Maximum Allowable Temperature

The maximum allowable temperature for the product is between -20°C and +95°C, governed by the maximum allowable temperatures for housing and tin plated contact. It is calculated by the following formula, adding the temperature rise due to used current for the contact part and the ambient temperature due to the operating environment. Maximum temperature limit = temperature rise + ambient temperature, where the temperature rise for each wire is 30°C. Select wire size, type, and current value from Figure 1. For instance, if the ambient temperature is 20°C , then the current is allowable until the temperature reaches 50°C. Note that the current capacity decreases as the number of cores increases because the rate of temperature rise increases accordingly. Please be careful.

About Coupling

Basic Information

D/E/F EI Wire connection method Crimping IP Rating N/A
Quantity(pcs. / Pack) 50 Screws / Pack

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.