(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Wire to Wire Terminal, 3.5mm Pitch, 50217 Series

Contacts - Wire to Wire Terminal, 3.5mm Pitch, 50217 Series
  • Volume Discount

[Features]
· Molex wire-to-board connector.
•Terminal used for the 51067 series.
· Core wire sizes: AWG #18 through #24.
· Coating outer diameter: ∅ 1.4 - 3.0 mm.
· Strip length: 3.0 - 3.5 mm.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
50217-8100
50217-9001
50217-9101
Part NumberMinimum order quantityVolume DiscountDays to Ship Terminal shape Material
1 Piece(s)Available

6 Days or more

IndividualPhosphor bronze/tin plating
100 Piece(s)Available

10 Days or more

ChainBrass/tin plating
1 Piece(s)Available

6 Days or more

IndividualBrass/tin plating

Loading...

  1. 1

Basic Information

Applicable pin/contact Female (socket) Application Cable connection Wire connection method Crimp
Applicable housing 51067 Applicable size AWG 18 to 24 Mating partner 50419
Applicable wire coating outer diameter(mm) 3.0

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.