(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Contacts - Mate-N-Lok, High Current【100 Pieces Per Package】

Part Number

Configured Part Number is shown.

350388-1

 
Part Number
350388-1
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Connector series initials Others Others MATEN-LOK for High Currents Applicable pin/contact Female
Wire connection method Crimp Applicable wire range(AWG) 20 to 14 Applicable wire range(mm2) 0.50 to 2.27
Packing Type Individual Insulation coating outer diameter(mm) 2.5 to 4.6 Material Brass
Finish Pre-tin Number with packs(Piece) 100 Applicable tools model number 90247-1

Please check the type/dimensions/specifications of the part 350388-1 in the Contacts - Mate-N-Lok, High Current series.

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.