(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

MS3101 Series Circular Connector - MIL-Spec, Waterproof, Bayonet, M12, Relay Adapter

MS3101 Series Circular Connector - MIL-Spec, Waterproof, Bayonet, M12, Relay Adapter

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products
  • Volume Discount

Drastically reduces the work involved with forming connector coupling. Convenient one-touch applications as a relay between devices.

  • MIL
  • IP67
  • For Power Supply
  • For Signal
  • Solder

● An adapter that connects to the straight plug via relay.
● Bayonet VG95234 is a fitting standard that is in common use internationally.
● The shell size is MS connector MIL-DTL-5015 compliant.  



· The mating component is a straight connector.
Check whether male or female and make a selection based on the desired usage.

Part Number

Configured Part Number is shown.

Specifications

 MS3101 Bayonet Intermediate Adapter (Waterproof):Related Image

Model NumberShell SizeArrangementContact ShapeNumber of CoresWeight (g)
P / Male
S / Female
VGM3101F10SL3P
Pin (Male)

S
Socket (Female)
31919
421616
14S664042
161035056
181106370
1156067
221419112122
224108118
282137133145

More Information

MS3101 Bayonet Intermediate Adapter (Waterproof):Related Image

MS3101 Bayonet Intermediate Adapter (Waterproof):Related Image

Materials / Finish
 MaterialFinish
ShellAluminum AlloyZinc Cobalt (Black)
ContactCopper AlloySilver Plating
Contact
InsulatorNitrile Rubber-
Rubber Bushing

Combination
Relay AdapterMates
Straight ConnectorCap
VGM3101FVGM3106FVGM95234-**R
  
Part Number
VGM3101F-10SL-3P
VGM3101F-10SL-3S
VGM3101F-10SL-4P
VGM3101F-10SL-4S
VGM3101F-14S-6P
VGM3101F-14S-6S
VGM3101F-16-10P
VGM3101F-16-10S
VGM3101F-18-1P
VGM3101F-18-1S
VGM3101F-18-11P
VGM3101F-18-11S
VGM3101F-22-14P
VGM3101F-22-14S
VGM3101F-22-22P
VGM3101F-22-22S
VGM3101F-28-21P
VGM3101F-28-21S
Part NumberMinimum order quantityVolume DiscountDays to Ship Shell Size
1 Piece(s)Available

8 Days or more

10SL
1 Piece(s)Available

8 Days or more

10SL
1 Piece(s)Available

8 Days or more

10SL
1 Piece(s)Available

8 Days or more

10SL
1 Piece(s)Available

8 Days or more

14S
1 Piece(s)Available

8 Days or more

14S
1 Piece(s)Available

8 Days or more

16
1 Piece(s)Available

8 Days or more

16
1 Piece(s)Available

8 Days or more

18
1 Piece(s)Available

8 Days or more

18
1 Piece(s)Available

8 Days or more

18
1 Piece(s)Available

8 Days or more

18
1 Piece(s)Available

8 Days or more

22
1 Piece(s)Available

8 Days or more

22
1 Piece(s)Available

8 Days or more

22
1 Piece(s)Available

8 Days or more

22
1 Piece(s)Available

8 Days or more

28
1 Piece(s)Available

8 Days or more

28

Loading...

  1. 1

Basic Information

Connector shape Round Model Connector series initials V / W / X V W X VG
Application Cable-to-cable Wire connection method Solder Connection direction Straight
Other Standards (MIL) Connector Model Relay Adapter Key Position Change None
Detaching Method Bayonet

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.