(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
One-touch bayonet model connector, convenient for connections in tight spaces.
● A receptacle that connects to the straight plug on the panel side.
● Bayonet VG95234 is a fixing standard that is in common use internationally.
● The shell size is MS connector MIL-DTL-5015 compliant.
· The mating component is a straight connector.
Check whether male or female and make a selection based on the desired usage.
Part Number
Configured Part Number is shown.
Model Number | Shell Size | Arrangement | Contact Shape | Number of Cores | Weight (g) | |
P / Male | S / Female | |||||
VGM3102R | 10SL | 3 | P Pin (Male) S Socket (Female) | 3 | 14 | 14 |
4 | 2 | 12 | 12 | |||
14S | 6 | 6 | 21 | 21 | ||
16 | 10 | 3 | 24 | 24 | ||
18 | 1 | 10 | 34 | 34 | ||
11 | 5 | 37 | 37 | |||
22 | 14 | 19 | 56 | 56 | ||
22 | 4 | 64 | 64 | |||
28 | 21 | 37 | 78 | 78 |
Material | Finish | |
Shell | Aluminum Alloy | Zinc Cobalt (Black) |
Contact | Copper Alloy | Silver Plating |
Contact |
Panel Mount Receptacle | Mates | |
Straight Connector | Cap | |
VGM3102R | VGM3106F | VGM95234-**R |
Part Number |
---|
Loading...
Connector shape | Round Model | Connector series initials | V / W / X | V W X | VG |
---|---|---|---|---|---|
Application | Cable-to-panel Mount | Wire connection method | Solder | Connection direction | Straight |
Other Standards (MIL) | ○ | Connector Model | Panel Mount Receptacle | Key Position Change | None |
Gasket Position(FG/RG) | RG | Detaching Method | Bayonet |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy