(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Can also be mounted to the rear of the panel
Part Number
Configured Part Number is shown.
MJC-24R-10F
Basic Part Number | Shell Size | Number of Cores / Contact Shape | JIS C5432 | Weight (g) | ||
MJC Panel Mounting | 20R | 07 | F | Female | ○ | 35 |
M | Male | ○ | 31 | |||
24R | 10 | F | Female | ○ | 42 | |
M | Male | ○ | 37 | |||
16 | F | Female | ○ | 48 | ||
M | Male | ○ | 43 |
Connector shape | Round Model | Connector series initials | M / N / O | MNO | MJC |
---|---|---|---|---|---|
Applicable pin/contact | Female (Socket) | Number of cores | 10 | Application | Cable-to-panel Mount |
Allowable Current(A) | 10 | Allowable Voltage(V) | 250 | Wire connection method | Solder |
Connection direction | Straight | IP Rating | N/A | Other Standards (JIS) | ○ |
Shell Size | 24R | Detaching Method | Others |
Please check the type/dimensions/specifications of the part MJC-24R-10F in the MJC Panel Mount Receptacle (Screw-Model) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy