(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Amoran make. Dramatically increases work efficiency. Easy •reliable one-touch connector.
Part Number
Configured Part Number is shown.
Model | Cable Diameter | Wiring Method | Number of Cores | Weight (g) |
EZM-XS5G-D421 | Ø5 ~ 6 | Solder | 4 | 13 |
EZM-XS5G-D425 | Ø3 ~ 4 | 13 | ||
EZM-XS5G-D4S1 | Ø5 ~ 6 | Screw | 18 | |
EZM-XS5G-D4S5 | Ø3 ~ 4 | 18 |
Part Number |
---|
EZM-XS5G-D4S1 |
EZM-XS5G-D4S5 |
EZM-XS5G-D421 |
EZM-XS5G-D425 |
Part Number |
---|
Loading...
Connector shape | Round Model | Connector series initials | V / W / X | Applicable pin/contact | Others |
---|---|---|---|---|---|
Number of cores | 4 | Application | Cable-to-cable | Allowable Current(A) | 4 |
Allowable Voltage(V) | 250 | Connection direction | Straight | IP Rating | Yes |
Connector Model | Straight Type | Detaching Method | Others |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy