(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable with Dsub Connector (Part Numbers)

Cable with Dsub Connector

Click this image to zoom it.

Move the mouse over the image to zoom

  • New Products

All-time-low price in same Misumi series. Additional significant discount for 20 pieces or more.

  • Connection between Devices
  • PLC
  • EMI Countermeasure
  • RS232
  • Solder
  • Small Diameter


● A common model number has been adopted for Japan and China.
We offer a large price cut on purchases of 20 or more pieces.
● We support the local procurement of goods for customers seeking to launch their business onto the
global market.
● There are two kinds available: an EMI countermeasure model and a more affordable plastic hood model.



· When using in RS232C communications, use within 15 m.
· When there is no custom number specified, the connector pin number is
printed on the mark tube.
· The EMI countermeasure shield is connected inside the hood. The plastic hood model shield is cut off.
· The appearance and specifications are subject to change without notice.


Wiring and Wire Color Page >>Click here.
Component Page >>Click here.

L (m)– 0.91 – 44.1 – 50
Tolerance+20 mm+50 mm+ 3% of Total Length
* The tolerance of the specified length is as described above.

Part Number

Configured Part Number is shown.

Specifications

Global Harness Series, Free-Length, D-sub Connector:Related Image

Connector TypeShape Specification TypeOutline Image DrawingCable TypeNumber
of
Cores
Specified Length (m)
GLDJ
EMI Countermeasure
M2.6 Short Screw

Misumi Original







GLDU
EMI Countermeasure
#4-40 Short Screw

Misumi Original






GLPJ
Plastic Hood
M2.6 Short Screw

Misumi Original






GLPU
Plastic Hood
#4-40 Short Screw

Misumi Original
P
(Male)
Global Harness Series, Free-Length, D-sub Connector:Related ImageGlobal Harness Series, Free-Length, D-sub Connector:Related Image90.2

~

50

0.1m
Can be specified
by increments
15
25
37
S
(Female)
Global Harness Series, Free-Length, D-sub Connector:Related Image9
15
25
37
PP
(Male / Male)
Global Harness Series, Free-Length, D-sub Connector:Related Image9
15
25
37
PS
(Male / Female)
Global Harness Series, Free-Length, D-sub Connector:Related Image9
15
25
37
SS
(Female / Female)
Global Harness Series, Free-Length, D-sub Connector:Related Image9
15
25
37

Global Harness Series, Free-Length, D-sub Connector:Related Image

Connector TypeShape Specification TypeOutline Image DrawingCable TypeNumber
of
Cores
Specified Length (m)
GLDJ
EMI Countermeasure
M2.6 Short Screw

Misumi Original




GLDU
EMI Countermeasure
#4-40 Short Screw

Misumi Original





GLPJ
Plastic Hood
M2.6 Short Screw

Misumi Original





GLPU
Plastic Hood
#4-40 Short Screw

Misumi Original
PY
(Male / Y Terminal)
with Pin No.
Insertion
Mark Tube
Global Harness Series, Free-Length, D-sub Connector:Related ImageGlobal Harness Series, Free-Length, D-sub Connector:Related Image90.2

~

50

Can be specified by
0.1 m increments
15
25
37
SY
(Female / Y Terminal)
with Pin No.
Insertion
Mark Tube
Global Harness Series, Free-Length, D-sub Connector:Related Image9
15
25
37
PT
(Male / Loose Wires)
with Pin No.
Insertion
Mark Tube
Global Harness Series, Free-Length, D-sub Connector:Related Image9
15
25
37
ST
(Female / Loose Wires)
with Pin No.
Insertion Mark Tube
Global Harness Series, Free-Length, D-sub Connector:Related Image9
15
25
37
Part Number
GLDJ-P-WA-15-[0.2-50/0.1]
GLDJ-P-WB-25-[0.2-50/0.1]
GLDJ-PP-WA-15-[0.2-50/0.1]
GLDJ-PP-WB-25-[0.2-50/0.1]
GLDJ-PS-WA-15-[0.2-50/0.1]
GLDJ-PS-WB-25-[0.2-50/0.1]
GLDJ-PT-WA-15-[0.2-50/0.1]
GLDJ-PT-WB-25-[0.2-50/0.1]
GLDJ-PY-WA-15-[0.2-50/0.1]
GLDJ-PY-WB-37-[0.2-50/0.1]
GLDJ-S-WA-15-[0.2-50/0.1]
GLDJ-S-WB-25-[0.2-50/0.1]
GLDJ-SS-WA-15-[0.2-50/0.1]
GLDJ-SS-WB-25-[0.2-50/0.1]
GLDJ-ST-WA-15-[0.2-50/0.1]
GLDJ-ST-WB-25-[0.2-50/0.1]
GLDJ-SY-WA-15-[0.2-50/0.1]
GLDJ-SY-WB-37-[0.2-50/0.1]
GLDU-P-WA-15-[0.2-50/0.1]
GLDU-P-WB-25-[0.2-50/0.1]
GLDU-PP-WA-15-[0.2-50/0.1]
GLDU-PP-WB-25-[0.2-50/0.1]
GLDU-PS-WA-15-[0.2-50/0.1]
GLDU-PS-WB-25-[0.2-50/0.1]
GLDU-PT-WA-15-[0.2-50/0.1]
GLDU-PT-WB-25-[0.2-50/0.1]
GLDU-PY-WA-15-[0.2-50/0.1]
GLDU-PY-WB-37-[0.2-50/0.1]
GLDU-S-WA-15-[0.2-50/0.1]
GLDU-S-WB-25-[0.2-50/0.1]
GLDU-SS-WA-15-[0.2-50/0.1]
GLDU-SS-WB-25-[0.2-50/0.1]
GLDU-ST-WA-15-[0.2-50/0.1]
GLDU-ST-WB-25-[0.2-50/0.1]
GLDU-SY-WA-15-[0.2-50/0.1]
GLDU-SY-WB-37-[0.2-50/0.1]
GLPJ-P-WA-15-[0.2-50/0.1]
GLPJ-P-WB-25-[0.2-50/0.1]
GLPJ-PP-WA-15-[0.2-50/0.1]
GLPJ-PP-WB-25-[0.2-50/0.1]
GLPJ-PS-WA-15-[0.2-50/0.1]
GLPJ-PS-WB-25-[0.2-50/0.1]
GLPJ-PT-WA-15-[0.2-50/0.1]
GLPJ-PT-WB-25-[0.2-50/0.1]
GLPJ-PY-WA-15-[0.2-50/0.1]
GLPJ-PY-WB-37-[0.2-50/0.1]
GLPJ-S-WA-15-[0.2-50/0.1]
GLPJ-S-WB-25-[0.2-50/0.1]
GLPJ-SS-WA-15-[0.2-50/0.1]
GLPJ-SS-WB-25-[0.2-50/0.1]
GLPJ-ST-WA-15-[0.2-50/0.1]
GLPJ-ST-WB-25-[0.2-50/0.1]
GLPJ-SY-WA-15-[0.2-50/0.1]
GLPJ-SY-WB-37-[0.2-50/0.1]
GLPU-P-WA-15-[0.2-50/0.1]
GLPU-P-WB-25-[0.2-50/0.1]
GLPU-PP-WA-15-[0.2-50/0.1]
GLPU-PP-WB-25-[0.2-50/0.1]
GLPU-PS-WA-15-[0.2-50/0.1]
GLPU-PS-WB-25-[0.2-50/0.1]
GLPU-PT-WA-15-[0.2-50/0.1]
GLPU-PT-WB-25-[0.2-50/0.1]
GLPU-PY-WA-15-[0.2-50/0.1]
GLPU-PY-WB-37-[0.2-50/0.1]
GLPU-S-WA-15-[0.2-50/0.1]
GLPU-S-WB-25-[0.2-50/0.1]
GLPU-SS-WA-15-[0.2-50/0.1]
GLPU-SS-WB-25-[0.2-50/0.1]
GLPU-ST-WA-15-[0.2-50/0.1]
GLPU-ST-WB-37-[0.2-50/0.1]
GLPU-SY-WA-15-[0.2-50/0.1]
GLPU-SY-WB-37-[0.2-50/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHood Hood screw CN1 CN2 Number of cores Cable Rated Voltage
(V)
Cable Type Specified Length
(m)
1 Piece(s)

9 Days or more

10EMI Protection MetalM2.6 Short ScrewMaleEnd Piece1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

10EMI Protection MetalM2.6 Short ScrewMaleEnd Piece25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

10EMI Protection MetalM2.6 Short ScrewMaleMale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

10EMI Protection MetalM2.6 Short ScrewMaleMale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

10EMI Protection MetalM2.6 Short ScrewMaleFemale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

10EMI Protection MetalM2.6 Short ScrewMaleFemale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

10EMI Protection MetalM2.6 Short ScrewMaleLoose Wires1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

10EMI Protection MetalM2.6 Short ScrewMaleLoose Wires25300WB0.2 ~ 50
1 Piece(s)

10 Days or more

10EMI Protection MetalM2.6 Short ScrewMaleY Terminal1530WA0.2 ~ 50
1 Piece(s)

10 Days or more

-EMI Protection MetalM2.6 Short ScrewMaleY Terminal37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

10EMI Protection MetalM2.6 Short ScrewFemaleEnd Piece1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

10EMI Protection MetalM2.6 Short ScrewFemaleEnd Piece25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-EMI Protection MetalM2.6 Short ScrewFemaleFemale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-EMI Protection MetalM2.6 Short ScrewFemaleFemale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

10EMI Protection MetalM2.6 Short ScrewFemaleLoose Wires1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-EMI Protection MetalM2.6 Short ScrewFemaleLoose Wires25300WB0.2 ~ 50
1 Piece(s)

10 Days or more

-EMI Protection MetalM2.6 Short ScrewFemaleY Terminal1530WA0.2 ~ 50
1 Piece(s)

10 Days or more

-EMI Protection MetalM2.6 Short ScrewFemaleY Terminal37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-EMI Protection Metal#4-40 Short ScrewMaleEnd Piece1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-EMI Protection Metal#4-40 Short ScrewMaleEnd Piece25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-EMI Protection Metal#4-40 Short ScrewMaleMale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-EMI Protection Metal#4-40 Short ScrewMaleMale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

10EMI Protection Metal#4-40 Short ScrewMaleFemale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-EMI Protection Metal#4-40 Short ScrewMaleFemale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-EMI Protection Metal#4-40 Short ScrewMaleLoose Wires1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

10EMI Protection Metal#4-40 Short ScrewMaleLoose Wires25300WB0.2 ~ 50
1 Piece(s)

10 Days or more

-EMI Protection Metal#4-40 Short ScrewMaleY Terminal1530WA0.2 ~ 50
1 Piece(s)

10 Days or more

10EMI Protection Metal#4-40 Short ScrewMaleY Terminal37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

10EMI Protection Metal#4-40 Short ScrewFemaleEnd Piece1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-EMI Protection Metal#4-40 Short ScrewFemaleEnd Piece25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-EMI Protection Metal#4-40 Short ScrewFemaleFemale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-EMI Protection Metal#4-40 Short ScrewFemaleFemale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-EMI Protection Metal#4-40 Short ScrewFemaleLoose Wires1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-EMI Protection Metal#4-40 Short ScrewFemaleLoose Wires25300WB0.2 ~ 50
1 Piece(s)

10 Days or more

-EMI Protection Metal#4-40 Short ScrewFemaleY Terminal1530WA0.2 ~ 50
1 Piece(s)

10 Days or more

-EMI Protection Metal#4-40 Short ScrewFemaleY Terminal37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-PlasticM2.6 Short ScrewMaleEnd Piece1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-PlasticM2.6 Short ScrewMaleEnd Piece25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-PlasticM2.6 Short ScrewMaleMale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-PlasticM2.6 Short ScrewMaleMale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

10PlasticM2.6 Short ScrewMaleFemale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-PlasticM2.6 Short ScrewMaleFemale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-PlasticM2.6 Short ScrewMaleLoose Wires1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-PlasticM2.6 Short ScrewMaleLoose Wires25300WB0.2 ~ 50
1 Piece(s)

10 Days or more

-PlasticM2.6 Short ScrewMaleY Terminal1530WA0.2 ~ 50
1 Piece(s)

10 Days or more

-PlasticM2.6 Short ScrewMaleY Terminal37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-PlasticM2.6 Short ScrewFemaleEnd Piece1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-PlasticM2.6 Short ScrewFemaleEnd Piece25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-PlasticM2.6 Short ScrewFemaleFemale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-PlasticM2.6 Short ScrewFemaleFemale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-PlasticM2.6 Short ScrewFemaleLoose Wires1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

10PlasticM2.6 Short ScrewFemaleLoose Wires25300WB0.2 ~ 50
1 Piece(s)

10 Days or more

-PlasticM2.6 Short ScrewFemaleY Terminal1530WA0.2 ~ 50
1 Piece(s)

10 Days or more

-PlasticM2.6 Short ScrewFemaleY Terminal37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-Plastic#4-40 Short ScrewMaleEnd Piece1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-Plastic#4-40 Short ScrewMaleEnd Piece25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-Plastic#4-40 Short ScrewMaleMale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-Plastic#4-40 Short ScrewMaleMale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-Plastic#4-40 Short ScrewMaleFemale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-Plastic#4-40 Short ScrewMaleFemale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-Plastic#4-40 Short ScrewMaleLoose Wires1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-Plastic#4-40 Short ScrewMaleLoose Wires25300WB0.2 ~ 50
1 Piece(s)

10 Days or more

-Plastic#4-40 Short ScrewMaleY Terminal1530WA0.2 ~ 50
1 Piece(s)

10 Days or more

-Plastic#4-40 Short ScrewMaleY Terminal37300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-Plastic#4-40 Short ScrewFemaleEnd Piece1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-Plastic#4-40 Short ScrewFemaleEnd Piece25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-Plastic#4-40 Short ScrewFemaleFemale1530WA0.2 ~ 50
1 Piece(s)

9 Days or more

-Plastic#4-40 Short ScrewFemaleFemale25300WB0.2 ~ 50
1 Piece(s)

9 Days or more

-Plastic#4-40 Short ScrewFemaleLoose Wires1530WA0.2 ~ 50
1 Piece(s)

10 Days or more

-Plastic#4-40 Short ScrewFemaleLoose Wires37300WB0.2 ~ 50
1 Piece(s)

10 Days or more

-Plastic#4-40 Short ScrewFemaleY Terminal1530WA0.2 ~ 50
1 Piece(s)

10 Days or more

-Plastic#4-40 Short ScrewFemaleY Terminal37300WB0.2 ~ 50

Loading...

  1. 1

Basic Information

Connector type Dsub Connector manufacturer Misumi Connector shape Straight
Processing method Solder Cable shape Round Shield 1 Layer
Cable Standard (UL / CSA) UL Cable Color Black Twisted pair Included
AWG 28

Additional Products in this Category

Complementary Products

Tech Support