(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Cable tie " SELFIT" (luminescent type)【100 Pieces Per Package】

Cable tie " SELFIT" (luminescent type)
  • Volume Discount

[Features]
Luminescent nylon cable ties.
[Use]
- For retaining and bundling wires and cables.

Part Number

Configured Part Number is shown.

FOS.2.2102R

Part Number
FOS.2.2102R
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

100 Pieces Per Package

1 Pack(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Band Diameter(mm) 24 Total length(mm) 100 Width(mm) 2.5
Color White Thickness(mm) 1.08 Pull strength(N) 110
Minimum band diameter(mm) 2 Specification environment Indoor use JAN code 8014748307323
Trusco cord 766-9275 Notes REACH supported

Please check the type/dimensions/specifications of the part FOS.2.2102R in the Cable tie " SELFIT" (luminescent type) series.

Additional Products in this Category

Tech Support