(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Los cost weather-resistant, Nylon binding band (Black). UL flame-retardant materials used. 100-piece pack product. Additional discounts for 500-piece pack for large sales.
Part Number
Configured Part Number is shown.
■ Standard Table
Model Number | No. | Maximum Bundle Diameter Range (mm) | Loop Tensile Strength Standard Value kgs (lbs) | Size (mm) | Weight * (g / Piece) | ||
L | W | T | |||||
CTSV | 8025-100P | 15 | 8 (18) | 80 | 2.5 | 1.0 | 0.26 |
9025-100P | 23 | 96 | 0.28 | ||||
10025-100P | 25 | 100 | 0.36 | ||||
12025-100P | 30 | 120 | 0.36 | ||||
14025-100P | 35 | 142 | 0.39 | ||||
16525-100P | 44 | 165 | 0.47 | ||||
20025-100P | 55 | 203 | 1.1 | 0.65 | |||
14036-100P | 35 | 18 (40) | 142 | 3.6 | 1.25 | 0.76 | |
15036-100P | 39 | 150 | 0.85 | ||||
20036-100P | 55 | 203 | 1.15 | ||||
25036-100P | 74 | 250 | 1.18 | ||||
30036-100P | 85 | 292 | 1.41 | ||||
37036-100P | 102 | 368 | 1.3 | 1.73 | |||
12046-100P | 30 | 22 (50) | 120 | 4.6 | 0.88 | ||
16046-100P | 42 | 160 | 1.11 | ||||
20046-100P | 55 | 203 | 1.30 | ||||
25046-100P | 74 | 250 | 1.59 | ||||
28046-100P | 81 | 280 | 1.95 | ||||
30046-100P | 85 | 300 | 1.95 | ||||
38546-100P | 116 | 385 | 1.35 | 2.52 | |||
43046-100P | 125 | 432 | 1.4 | 2.89 | |||
30076-100P | 88 | 55 (120) | 300 | 7.6 | 1.6 | 3.98 | |
38076-100P | 110 | 380 | 5.12 | ||||
50076-100P | 143 | 500 | 5.12 | ||||
75076-100P | 223 | 750 | 10.50 | ||||
55090-100P | 155 | 80 (175) | 550 | 9.0 | 1.8 | 11.80 | |
78090-100P | 228 | 776 | 13.50 |
Specifications
Material | 66 Nylon (UL94V-2) |
Operating Temperature Range | -40 ~ 85°C |
Color | Black |
Part Number |
---|
CTSV-16525-100P |
CTSV-30036-100P |
Loading...
Material | Nylon | Color | Black | Environment resistance | Weather Resistant / Flame-retardant |
---|---|---|---|---|---|
Flame retardant grade (main raw materials) | UL94V-2 | Material (Details) | 66 Nylon | Operating Temperature Range (Min ~ Max)(°C) | -40 ~ +85 |
Quantity(P) | 100 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy