(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Misumi Original, inexpensive, Environment Resistant Waterproof Hood
Part Number
Configured Part Number is shown.
Model Number | Hood Type |
M2FS-10-10BT | E Type |
M2FS-10-10BK | |
M2FS-16-16BT | |
M2FS-16-16BK | |
M2FS-24-24BK-M25 | |
M2FS-24-24BK-M32 | |
M2FS-32-32BK-M32 | |
M2FS-32-32BK-M40 |
Combination Table
Model Number | Compatible Hood Type | Compatible Connector Number of Cores | |||||
E Type | EE Type | A Type | Q Type | D Type | DD Type | ||
M2FS-10-10BT | E Type | 10 | 18 | - | - | - | 42 |
M2FS-10-10BK | 10 | 18 | - | - | - | 42 | |
M2FS-16-16BT | 16 | 32 | - | - | 40 | 72 | |
M2FS-16-16BK | 16 | 32 | - | - | 40 | 72 | |
M2FS-24-24BK-M25 | 24 | 46 | - | - | 64 | 108 | |
M2FS-24-24BK-M32 | 24 | 46 | - | - | 64 | 108 | |
M2FS-32-32BK-M32 | 32 | - | - | - | 80 | - | |
M2FS-32-32BK-M40 | 32 | - | - | - | 80 | - |
Part Number |
---|
M2FS-10-10BK |
M2FS-10-10BT |
M2FS-16-16BK |
M2FS-16-16BT |
M2FS-24-24BK-M25 |
M2FS-24-24BK-M32 |
M2FS-32-32BK-M32 |
M2FS-32-32BK-M40 |
Loading...
Connector Shape | Square Type | Connector Series Initials | G / H / I | G/H/I | Heavy duty |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy