(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Insert, 250V, 16A, CDA/CDC Series

Rectangular Connectors - Insert, 250V, 16A, CDA/CDC Series
  • Volume Discount

CDA/CDC, Common use screw type and crimp type, 16A / 250V, insert

[Features]
・CDA/CDC.
・General-use screw type, crimp type.
▪ 16A / 250V insert

PDF

Part Number

Configured Part Number is shown.

 
Part Number
CDAF 16
CDAF 16 N
CDAM 10
CDAM 16
CDAM 16 N
CDAM 16 X
CDCF 10
CDCF 16
CDCF 16 N
CDCM 10
CDCM 16
CDCM 16 N
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores Wire connection method Part names Applicable wire size (cross section)
(mm2)
Applicable wire size
(AWG)
Enclosure size
(mm)
Details Notes Application
5 Piece(s)Available

6 Days or more

10Female (socket)16Fastening screwFemale insert0.75 to 418 to 1266.16With female contactWith wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Female (socket)32Fastening screwFemale insert0.75 to 418 to 1266.40No. 1 to 16 / No. 17 to 32With wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Male (plug)10Fastening screwMale insert0.75 to 2.518 to 1449.16With male contactWith wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

8 Days or more

-Male (plug)16Fastening screwMale insert0.75 to 418 to 1266.16With male contactWith wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Male (plug)32Fastening screwMale insert0.75 to 418 to 1266.40No. 1 to 16 / No. 17 to 32With wire protection plate, bare wires can be connected as is-
5 Piece(s)Available

6 Days or more

10Male (plug)16Fastening screwMale insert0.25 to 2.524 to 1466.16With male contactNo wire protection plate, connect wires that have undergone ferrule machining-
5 Piece(s)Available

Quote

10Female (socket)10CrimpFemale insert--49.16-Contacts sold separatelyFor female contacts
5 Piece(s)Available

Quote

10Female (socket)16CrimpFemale insert--66.16-Contacts sold separatelyFor female contacts
5 Piece(s)Available

Quote

10Female (socket)32CrimpFemale insert--66.40No. 1 to 16 / No. 17 to 32Contacts sold separately-
5 Piece(s)Available

Quote

10Male (plug)10CrimpMale insert--49.16-Contacts sold separatelyFor male contacts
5 Piece(s)Available

Quote

10Male (plug)16CrimpMale insert--66.16-Contacts sold separatelyFor male contacts
5 Piece(s)Available

Quote

10Male (plug)32CrimpMale insert--66.40No. 1 to 16 / No. 17 to 32Contacts sold separately-

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector Series Initials A/B/C Application Cable connection
Allowable Current(A) 16 Allowable Voltage(V) 250 Connection direction Straight
Representative standards UL / CCC / CSA Operating temperature range (min.)(℃) -40 Operating temperature range (max.)(℃) +125
Material Flame-resistant thermoplastic resin Other standards GL, GOST

Additional Products in this Category

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.