(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rectangular Connectors - Han, E-Model, Screw Terminals, Waterproof

Rectangular Connectors - Han, E-Model, Screw Terminals, Waterproof

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

Harting E Model Connector
For complete product overview and details on Rectangular Connectors - Han, E-Model, Screw Terminals, Waterproof see the sections below:

  • UL
  • CSA
  • CE-Compliant
  • For Power Supply
  • For Signal
  • Connection between Boards
  • Screw Type
  • Insertion
  • Silver-Plated

● The wire connection model is a screw model, so you can connect easily with a flathead screwdriver alone and special tools are not required.
● UL No. E235076


Rated Current: 16A or less
Rated Voltage: 500V AC (VDE), 600V AC (UL, CSA)
Compatible Electric Wire Size: AWG 14 – AWG 26, or 2.5 mm2 to 0.14 mm2
Wire Direction Size = 7.5 mm


· Connector hood and base are not included. Purchase separately. 
· The connector can be mounted directly to the panel without a base, but this will invalidate its waterproof performance.


How to Order
The Han-E series has core numbers of 6, 10, 16, 24, 32, and 48, but the 32-core and 48-core models are used by arranging two connectors. When placing an order, select from the table a model that has the appropriate number of cores. As sets do not contain two connectors (for 32 and 48 core models), order a connector for each side separately.

Specifications

Han Waterproof E-Model Connector (Screw Connection):Related Image

ModelSingle Unit
Core No.
TypeCompatible Hood (Note 4)Weight
g
0933-006-26016Male
(Pin)
E Type50.0
0933-010-26011064.4
0933-016-26011686.2
0933-024-260124115.3
0933-016-261116 (for 32-core only) (Note 5)85.8
0933-024-261124 (for 48-core only) (Note 6)115.0
0933-006-27016Female
(Socket)
51.2
0933-010-27011067.2
0933-016-27011691.8
0933-024-270124124.0
0933-016-271116 (for 32-core only)92.0
0933-024-271124 (for 48-core only)124.6
(Note 4) Hoods can be roughly divided into E and A types. Select a compatible type.
(Note 5) With 0933-016-2611, pin numbers are printed from 17 to 32. Use as a 32-core by combining with 0933-016-2601.
(Note 6) With 0933-024-2611, pin numbers are printed from 25 to 48. Use as a 48-core by combining with 0933-024-2601.

More Information

Han Waterproof E-Model Connector (Screw Connection):Related Image
Part Number
0933-006-2601
0933-006-2701
0933-010-2601
0933-010-2701
0933-016-2601
0933-016-2611
0933-016-2701
0933-016-2711
0933-024-2601
0933-024-2611
0933-024-2701
0933-024-2711
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable pin/contact Cores
1 Piece(s)Available

8 Days or more

10Male (Plug)6
1 Piece(s)Available

Same day

Stock

10Female (Socket)6
1 Piece(s)Available

8 Days or more

10Male (Plug)10
1 Piece(s)Available

8 Days or more

10Female (Socket)10
1 Piece(s)Available

8 Days or more

10Male (Plug)16
1 Piece(s)Available

8 Days or more

10Male (Plug)32
1 Piece(s)Available

8 Days or more

10Female (Socket)16
1 Piece(s)Available

8 Days or more

10Female (Socket)32
1 Piece(s)Available

8 Days or more

10Male (Plug)24
1 Piece(s)Available

8 Days or more

10Male (Plug)48
1 Piece(s)Available

8 Days or more

10Female (Socket)24
1 Piece(s)Available

8 Days or more

10Female (Socket)48

Loading...

  1. 1

Features of the Han Series Connector

Han-E Series
Core numbers from 6-core to 48-core are available, and a large Han-E type hood is used. Rated current can be up to 16 A and voltage up to 500 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed, so it is especially suitable as a power connector. Connection method is the screw-fastening mounting method. UL and CSA standards are acquired.
Han-A Series
Core numbers from 3-core to 32-core are available, and the Han-A type hood, which is smaller than the Han-E type, is used. Rated current can be up to 10 A (3 cores), 16 A (10 cores, 16 cores) and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the screw-fastening mounting method. UL and CSA standards are acquired.
Han-D Series
Core numbers from 7-core to 128-core are available, and either Han-A type or Han-E type hoods can be used depending on the number of cores. With a high-density arrangement, it is ideal as a multi-core connector for general signals. Rated current can be up to 10 A and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the crimping method. UL and CSA standards are acquired.
Han-DD Series
Core numbers from 24-core to 108-core are available, and a large Han-E type hood is used. With an ultra-high-density arrangement, it is ideal for use as a super-multi-core connector. Rated current can be up to 10 A and voltage up to 250 VAC, with pollution degree 3 (Note 1) of the VDE0110 standard allowed. Connection method is the crimping method. UL and CSA standards are acquired.
(Note 1) When setting up the rated voltage for the VDE0110, the voltage is set so that it can be used safely in its actual usage environment. To do so, it sets a rated voltage suitable for each environment by pre-dividing into groups for the environment in which it is used. The compatible pollution degree 3 environment of this product is as follows.
Pollution degree 3: Industrial and agricultural environments without air-conditioning including warehouses, boiler rooms, and repair shops, and factories etc. with machine tools and assembly devices.
* Equivalent to the former insulation group C.

Materials / Finish

Item Material / Finish
Hood Aluminum Die-cast / Gray *
Base for Panel Aluminum Die-cast / Gray **
Contact Copper Alloy (Silver Plating)
Insulator Glass-Filled Thermoplastic Synthetic Resin (UL)

* Some products are plastic. Check each page for details.
** The lever material is in the process of being changed from iron to polycarbonate, but there are no changes in operating temperature or other specifications.
(Note): Regarding the pollution degree, refer to (Note 1) above.
* The Han-DD and Han-D Series can support high voltages depending on how the contacts are arranged.

Specifications

Item Han-DD: Ultra-high-density Type Connector Han-D: High-density Type Connector Han-A: Low Core Number Type Connector Han-E: Power Supply Connector
Standard Acquired UL, CSA
Wiring Method Crimping Screw Type
Number of Cores 24, 42, 72, 108 7, 15, 25, 40, 50, 64, 80, 128 3, 10, 16, 32 6, 10, 16, 24, 32, 48
Hood Used Han-E Han-E, Han-A Han-A Han-E
Rated Current (Per 1 Contact) 10 A or lower 10 A or lower 10 A or lower (3-core) 16 A or lower (10-, 16-core) 16 A or lower
Rated Voltage Conditions (Note) Pollution Degree 3 by VDE0110 * 250 VAC or less * 250 VAC or less 250 VAC (3-core only) or less 500 VAC or less
Under UL 600 VAC or less 600 VAC or less 600 VAC or less 600 VAC or less
Under CSA 600 VAC or less 600 VAC or less 600 VAC or less 600 VAC or less
Peak Voltage 2 KVAC 4 KVAC 6 KVAC
Insulation Resistance 1,010 MΩ or more
Contact Resistance 3 mΩ or less 2.5 mΩ or less (3-core is 1 mΩ or less) 1 mΩ or less
Operating Temperature Range -40°C ~ +125°C
Protection Class IP65 / with connector coupled, but IP44 for Han-A 3-core
Applicable Electric Wire Conductor Cross-sectional Area 0.14 mm2 ~ 2.5 mm2 or AWG26 ~ AWG14 0.14 mm2 ~ 2.5 mm2 or AWG26 ~ AWG14
Insertion and Removal Life 500 times or more

Ambient Temperature Properties

Series Electric Wire Conductor Cross-sectional Area Allowable Current Halved Temperature Conducting Temperature Limit
Han-E 1.5 mm2 +100°C ~ +110°C +125°C
2.5 mm2 +100°C ~ +110°C +125°C
Han-A 1 mm2 +70°C ~ +75°C +125°C
1.5 mm2 +70°C ~ +75°C +125°C
2.5 mm2 +70°C ~ +85°C +125°C
Han-D 0.75 mm2 +90°C ~ +95°C +125°C
1.5 mm2 +90°C ~ +95°C +125°C
Han-DD 0.75 mm2 +90°C ~ +95°C +125°C
1.5 mm2 +95°C ~ +100°C +125°C

Contact Arrangement Diagram of High Voltage Supporting Han-D and Han-DD

If all contacts of the crimp type Han-D and Han-DD series are used, allowable voltage is 250 VAC, with pollution degree of VDE0110. However, through partial use of the contacts, while the insulation groups are the same, higher voltage becomes allowable. This means that high voltage can be supported safely without having to change the size of the connectors. Also, the same arrangement is possible if 2 connectors are used side by side.

Han-D Series


Han-DD Series


The ● marks in the figure are installed contacts and the ○ marks show where contacts are not used (please do not install)

Basic Information

Connector Shape Square Type G/H/I Heavy duty Application Board to Cable
Allowable Current(A) 16 Allowable Voltage(V) 500 / 600 Wire connection method Screw-fastened
Connection direction Straight IP Rating Yes Representative standards CE / UL / CSA

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.