
(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Hirose electric made. Pressure Welding type allows wires to be connected easily and strain-relieving installation demonstrates strong tensile force.
● Common, widely-used pressure weld model D-sub connectors. Since the connector shell is given nickel plating, you can take advantage of the EMI effect in the connection with a connector with EMI protection to the fullest.
● The connector's rear part comes with a metal strain relief (cable bracket) providing excellent tensile strength etc.
Rated Current | Rated Voltage | Peak Voltage (1 minute) | Insulation Resistance (500V DC) | Contact Resistance | Operating Temperature |
1A | 200V AC | 650 VACr.m.s | 1000 MΩ or more | 25 mΩ or less (DC 0.1 A) | -20°C – +80°C |
Compatible Electric Wire Size: AWG28 or 0.08 mm2, 1.27 mm Pitch Flat Cables, Fusion Cables
· The hood is not attached to the connector, so purchase separately.
· As a rule, use the dedicated pressure welding tools for pressure welding of the connectors. However, simple pressure welding tools are also available from Misumi. If this is the case, thoroughly check the finish after connecting before using the connector.
· Only flat cables with a 1.27 mm pitch or round cables that have been fused into a flat cable form can be used for connection.
Part Number
Configured Part Number is shown.
Model Number | Number of Cores | Type | Weight (g) |
FDE-9P05 | 9 | Male (Pin) |
8.9 |
FDA-15P05 | 15 | 11.8 | |
FDB-25P05 | 25 | 17.4 | |
FDC-37P05 | 37 | 23.0 | |
FDE-9PF05 | 9 | Male (Pin) Dimple Processing |
7.6 |
FDA-15PF05 | 15 | 10.5 | |
FDB-25PF05 | 25 | 15.9 | |
FDC-37PF05 | 37 | 22.8 | |
FDE-9S05 | 9 | Female (Socket) |
8.1 |
FDA-15S05 | 15 | 11.4 | |
FDB-25S05 | 25 | 17.1 | |
FDC-37S05 | 37 | 23.6 |
Material / Finish
Item | Material | Finish |
Contact (Press contact) |
Copper Alloy | Nickel Plating Gold Base Plating |
Insulator | Polybutylene Terephthalate Resin |
UL94V-0, Black |
Body Shell | Mild Steel | Nickel-plated |
Part Number |
---|
FDA-15P05 |
FDA-15PF05 |
FDA-15S05 |
FDB-25P05 |
FDB-25PF05 |
FDB-25S05 |
FDC-37P05 |
FDC-37PF05 |
FDC-37S05 |
FDE-9P05 |
FDE-9PF05 |
FDE-9S05 |
Loading...
Connector Type | Compatible Wire Size | ||
---|---|---|---|
AWG Size | Conductor Cross-Sectional Area (mm2) | ||
Solder Connection Type | Finer than 20 | Less than 0.53 | |
Pressure Weld Connection Type | 1.27 mm Pitch 28 Flat Cable | − | |
High-density Solder Connection Type | 22 ~ 28 | 0.08 ~ 0.32 | |
Terminal Block Built in Type | 14 ~ 26 | 2.0 ~ 1.5 | |
High Current Type | For 10A | 16 ~ 12 | 0.3 ~ 1.25 |
For 20A | 12 ~ 18 | 0.75 ~ 3.5 |
Number of Cores | A±0.15 | B±0.2 | C±0.2 | ||
---|---|---|---|---|---|
High Current Type | High-density type | Others | |||
- | 15 | 9 | 24.99 | 20.6 | 12.0 |
3 | 26 | 15 | 33.32 | 28.8 | 12.0 |
5 | 44 | 25 | 47.04 | 42.6 | 12.0 |
8 | 62 | 37 | 63.50 | 59.0 | 12.0 |
- | 78 | 50 | 61.11 | 56.6 | 15.2 |
Number of Cores | A1 | B1 |
---|---|---|
9 | 24.99 | 22.00 |
15 | 33.32 | 30.30 |
25 | 47.04 | 44.00 |
37 | 63.05 | 60.50 |
Number of Cores | A2 | B2 |
---|---|---|
9 | 24.99 | 20.20 |
15 | 33.32 | 28.60 |
25 | 47.04 | 42.50 |
37 | 63.05 | 59.20 |
Contact Arrangement Diagram
Shell Size Group | E | A | B | C | D |
---|---|---|---|---|---|
Standard Type | ![]() |
![]() |
![]() |
![]() |
![]() |
High-density type | ![]() |
![]() |
![]() |
![]() |
![]() |
Connector Shape | Square Type | D/E/F | Dsub | Application | Board to Cable |
---|---|---|---|---|---|
Allowable Current(A) | 1 | Allowable Voltage(V) | 200 | Wire connection method | Pressure Welding |
Connection direction | Straight | IP Rating | N/A | Peak Voltage(Vmax) | 650 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy