(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
66 Nylon binding band fixture with excellent heat resistance. Light green. 66 nylon UL94V-2. Package sold in 100-piece sets.
Part Number
Configured Part Number is shown.
1-pack With Total of 100
Specifications
Materials | 66 Nylon UL94V-2 |
Operating Temperature Range | -40°C ~ +110°C |
Color | Light Green |
International Certified Standard | UL (E64962) |
Loading...
Material | 66 Nylon (UL94V-2) | Anchoring Method | Screw Fastening Type | Color | Light Green |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy