(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
IEC standard C14 male-to-male power outlet plug. For use in both front and rear facing panel mount applications. It is secured into place using set screws.
[Features]
・Compatible with with C13 and C15 (IEC 320) sockets.
・Inlet regression type connector.
・Meets UL NO. E220004 standards.
・IEC60320 compliant.
Part Number
Configured Part Number is shown.
WTN-1171AA
Model Number | Socket Shape | |
WTN-1171AA | Male |
Type | Inlet | Shape | IEC C14 | Rated Voltage(V) | 250 |
---|---|---|---|---|---|
Rated Current(A) | 15 / 10 | With or Without NEMA Standard | N/A | Representative Standard | UL / CCC / CSA |
Length(mm) | 26 | Width(mm) | 50 | Thickness(mm) | 22.5 |
Other Standards (VDE) | ○ |
Please check the type/dimensions/specifications of the part WTN-1171AA in the IEC Standard, Inlet (Screw-Model)/C14 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy