(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Panel-embedded, snap-in, 2-prong outlet
● Snap-in model allows easier attachment.
Part Number
Configured Part Number is shown.
EDK-R0101
Specifications
Rated Current | 15A |
Rated Voltage | 125 VAC |
Peak Voltage | 2000 VAC / 1 Minute Interval |
Insulation Resistance | 100 MΩ / 500 VDC |
Operable Temperature | -10 °C ~ +60 °C |
Wiring Method | Solder Connection |
Material | PA66 (UL94V-2) |
Weight | 5g |
Type | Outlet | Shape | Others | Rated Voltage(V) | 125 |
---|---|---|---|---|---|
Rated Current(A) | 15 | With or Without NEMA Standard | N/A | Representative Standard | PSE |
Length(mm) | 25 | Width(mm) | 23 | Thickness(mm) | 16 |
Please check the type/dimensions/specifications of the part EDK-R0101 in the Domestic Blade Outlet, Outlet (Snap-In)/2-Prong Model series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy