(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
C14 Model with Noise-Filtering Inlet to Counteract Noise
● Panel mounting inlet with noise filter for 3A – 10A.
Part Number
Configured Part Number is shown.
Model Number | Rated Current (A) | Socket Shape |
ID-0342-S | 3 | |
ID-0642-S | 6 | |
ID-1022-S | 10 | Male |
Rating | 250 VAC or lower |
Frequency Band Used | 0 ~ 30MHz |
Leakage Current | 250 VAC (60 Hz): 0.35 mA |
Usage Frequency Band | 50 ~ 60Hz |
Operating Temperature Range | -25 °C ~ +85 °C |
Peak Voltage | AC1500V/min |
Connector Type | IEC60320 C14 Type (Formerly IEC320) |
Inlet Material | UL94V-0 |
Wiring Method | Solder Connection |
Weight | 48 g |
Noise Attenuation Characteristic Data
Model Number | Current (A) | Capacitor | Inductor | Common Mode (L-G) Attenuation (dB / 50 Ω) | Differential Mode (L-L) Attenuation (dB / 50 Ω) | |||||||||||||
C1 Between Lines |
C2 Between Line-Earth |
Frequency Band (MHz) | Frequency Band (MHz) | |||||||||||||||
0.2 | 0.5 | 1 | 2 | 5 | 10 | 30 | 0.2 | 0.5 | 1 | 2 | 5 | 10 | 30 | |||||
ID-0342-S | 3 | 0.047 μF (x 2) | 2 x 2,200 pF (Y) | 2X1.2mH | 18 | 28 | 34 | 40 | 45 | 48 | 55 | 11 | 20 | 26 | 31 | 48 | 52 | 60 |
ID-0642-S | 6 | 0.047 μF (x 2) | 2 x 2,200 pF (Y) | 2X0.53mH | 11 | 21 | 27 | 33 | 40 | 43 | 53 | 11 | 20 | 27 | 31 | 44 | 50 | 57 |
ID-1022-S | 10 | 0.022 μF (x 2) | 2 x 2,200 pF (Y) | 2X0.26mH | 5 | 13 | 20 | 27 | 33 | 38 | 48 | 6 | 12 | 20 | 24 | 33 | 47 | 55 |
Type | Inlet | Shape | IEC C14 | Rated Voltage(V) | 250 |
---|---|---|---|---|---|
With or Without NEMA Standard | N/A | Representative Standard | UL / TUV / CSA | Length(mm) | 51.7 |
Width(mm) | 50 | Thickness(mm) | 24 | Other Standards (SEMKO) | ○ |
Other Standards (SEV) | ○ | Other Standards (DEMKO) | ○ | Number of Cores | 3P |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy