(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Panel Mounted Locking Model Flange Inlet
● Used for mounting on panels and connecting to sockets. It can be mounted on panels from the front or the rear.
● It has an ivory colored flange that does not spoil appearance of devices.
● The insulation cover included can be attached for safer wiring.
● Only 3115N is Electrical Appliances and Materials Safety Act approved.
∙ Care must be taken when selecting a matching part since the hook blade shape can vary depending on the rating and standard. The combination must be made with products of the same category.
∙ This product does not have a waterproof functionality. Avoid use in areas with a risk of contact with water.
∙ Products manufactured on or after May 21, 2008 have flange nuts instead of washer and nut.
Part Number
Configured Part Number is shown.
3125N
Model | Number of Cores | Rating | Weight g | Combination Group * | |
Current (A) | Voltage (V) | ||||
3115N | Ground + 2P | 15 | 125 | 69 | A |
3215N-L5 | 20 | 100 | B | ||
3315N-L5 | 30 | 129 | C | ||
3125N | Ground + 2P | 15 | 250 | 55 | D |
3225N-L6 | 20 | 100 | E | ||
3325N-L6 | 30 | 127 | F | ||
3225N | 3P | 20 | 250 | 100 | G |
3325N | 30 | 129 | H | ||
3125GN | Ground + 3P | 15 | 250 | 79 | I |
4225N | 20 | 104 | J | ||
4325N | 30 | 139 | K | ||
4325N-L15 | 30 | 139 | L |
*Matching counterparts must be from the same group.
Specifications
Model | Peak Voltage | Rating | Power Cord Connection Screw Tightening | Applicable Electric Wire | Wire Strip Length | Applicable Crimp Terminal (JIS Nominal) |
Body Material |
Case Material |
|||||
AC / 1 Minute Interval | Number of Cores | Current | Voltage | Torque (kgf / cm) | Conductor Diameter (mm) | Conductor Cross-Sectional Area (mm2) | Crimp Terminal | Tightening | Winding | ||||
3115N | 1250V | Ground + 2P |
15A | 125V | 12.2 | 1.6 ~ 2 | 2 | 6mm | 13mm | N/A | R2-4 | Nylon, Black | Nylon, Ivory |
3215N-L5 | 20A | 12.2 | 2 ~ 2.6 | 3.5 | 7mm | 14mm | N/A | R3.5-4 | Nylon, Black | Nylon, Ivory | |||
3315N-L5 | 30A | 15.3 | 2.6 ~ 3.2 | 5.5 | 8mm | 17mm | N/A | R5.5-5 | Nylon, Black | Nylon, Ivory | |||
3125N | 1500V | Ground + 2P |
15A | 250V | 12.2 | 1.6 ~ 2 | 2 | 6mm | 13mm | N/A | R2-4 | Nylon, Black | Nylon, Ivory |
3225N-L6 | 20A | 12.2 | 2 ~ 2.6 | 3.5 | 7mm | 14mm | N/A | R3.5-4 | Nylon, Black | Nylon, Ivory | |||
3325N-L6 | 30A | 15.3 | 2.6 ~ 3.2 | 5.5 | 8mm | 17mm | N/A | R5.5-5 | Nylon, Black | Nylon, Ivory | |||
3225N | 3P | 20A | 250V | 12.2 | 2 ~ 2.6 | 3.5 | 7mm | 14mm | N/A | R3.5-4 | Nylon, Black | Nylon, Ivory | |
3325N | 30A | 15.3 | 2.6 ~ 3.2 | 5.5 | 8mm | 17mm | N/A | R5.5-5 | Nylon, Black | Nylon, Ivory | |||
3125GN | Ground +3P |
15A | 250V | 12.2 | 1.6 ~ 2 | 2 | 6mm | 13mm | N/A | R2-4 | Nylon, Black | Nylon, Ivory | |
4225N | 20A | 12.2 | 2 ~ 2.6 | 3.5 | 7mm | 16mm | N/A | R3.5-4 | Nylon, Black | Nylon, Ivory | |||
4325N | 30A | 15.3 | 2.6 ~ 3.2 | 5.5 | 8mm | 17mm | N/A | R5.5-5 | Nylon, Black | Nylon, Ivory | |||
4325N-L15 | 30A | 15.3 | 2.6 ~ 3.2 | 5.5 | 8mm | 17mm | N/A | R5.5-5 | Nylon, Black | Nylon, Ivory |
Type | Inlet | Shape | Others | Rated Voltage(V) | 250 |
---|---|---|---|---|---|
Rated Current(A) | 15 | With or Without NEMA Standard | N/A | Length(mm) | 58 |
Width(mm) | 58 | Thickness(mm) | 49 |
Please check the type/dimensions/specifications of the part 3125N in the Commercial Locking Model Outlet, Inlet (Flange Model) series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy