(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[UL/VDE/CCC] Products IEC standard C8 type inlet. mount the body to panels using set screws.
● Screw fix model for more reliable attachment.
● IEC60320 standard compliant C8 model inlet.
● Matches C7 model inlet.
Part Number
Configured Part Number is shown.
WTN-1177
Rated Current | 2.5A |
Rated Voltage | 250 VAC or lower |
Peak Voltage | 2000 VAC / 1 Minute Interval |
Insulation Resistance | 100 MΩ / 500 VDC |
Operable Temperature | -25°C ~ +85°C |
Wiring Method | Solder Connection |
Material | PBT (UL94V-2) |
Connector Type | IEC60320 C8 Type |
Weight | 10g |
Type | Inlet | Rated Voltage(V) | 250 | Rated Current(A) | 2.5 |
---|---|---|---|---|---|
With or Without NEMA Standard | N/A | Representative Standard | UL / CUL / CCC | Length(mm) | 35 |
Width(mm) | 15 | Thickness(mm) | 16 | Other Standards (VDE) | ○ |
Number of Cores | 2 | Specifications | Small Inlet |
Please check the type/dimensions/specifications of the part WTN-1177 in the IEC Standard, Inlet (Screw)/C8 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy