(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Oriental DX-Series Power Harnesses

Oriental DX-Series Power Harnesses

Motor harness with customizable length.

  • MISUMI Original

● The cable length can be freely specified.


· Length Specification... 0.2 – 20 m (0.1 m increments)
 Parts used are manufacturer recommended parts.
 (Some equivalent products used)

Part Number

Configured Part Number is shown.

Specifications



Oriental DX-Series Power Harness:Related ImageOriental DX-Series Power Harness:Related Image

For Direct Coupling
Cable length specifiable by 0.1 m increments
Compatible AmplifierCompatible MotorOutline ImageModelCable Type
DX
(For Power Supply)
DX05□□□□
~
DX475□□□
(1) For Direct ConnectionSVPR-DX1A

(For Fixed)
0.2 ~ 20m
DX
(For Brake)
(2) For Direct ConnectionSVPR-DX1B

One End Cutoff
Cable length specifiable by 0.1 m increments
Compatible AmplifierCompatible MotorOutline ImageModelCable Type
DX
(For Power Supply)
DX05□□□□
~
DX475□□□
(3) One end cut offSVPR-DX1-HMA

(For Fixed)
0.2 ~ 20m
DX
(For Brake)
(4) One end cut offSVPR-DX1B-HM

More Information

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.
Part Number
SVPR-DX1-A-[0.2-30/0.1]
SVPR-DX1-HM-A-[0.2-30/0.1]
SVPR-DX1B-A-[0.2-30/0.1]
SVPR-DX1B-HM-A-[0.2-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Application Outer Diameter Image Specified Length
(m)
1 Piece(s)

10 Days or more

For Motor Power SupplyDouble-ended0.2 ~ 30
1 Piece(s)

10 Days or more

For Motor Power SupplyAmplifier Side Cut Off0.2 ~ 30
1 Piece(s)

10 Days or more

For BrakeDouble-ended0.2 ~ 30
1 Piece(s)

10 Days or more

For BrakeAmplifier Side Cut Off0.2 ~ 30

Loading...

  1. 1

Basic Information

Supported equipment Servo Length(m) 0.2 ~ 20 Connector Shape Straight
Cable Model Mounted Shield N/A Compatible Amplifier DX
Compatible Motor DX05□□□□ – DX475□□□ Cable Length Specified Range(m) 0.2 ~ 20

Additional Products in this Category

Complementary Products

Tech Support