(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Omron OMNUC W Series for Encoder

Omron OMNUC W Series for Encoder

Encoder harness with customizable length.

  • Relay
  • Robot
  • AC Servo
  • Encoder

● Select from fixed cables and movable cables.
● A model that allows for easy one-end cutting on the relay is a part of the lineup.


· Parts used are the recommended parts listed in the "Omron: OMNUC W Series User Manual." (Some equivalent products used)
· Standard model cable length goes up to 20 m. In case you need a cable over 20 m long, use "Long Distance model" cables.

Wiring and Wire Color Page >>Click here.
Component Page >> Click here.

Part Number

Configured Part Number is shown.

Specifications

Omron W Series for Encoder:Related Image

Specified Length (m)~ 0.91 ~ 44.1 ~ 50
Tolerance+20mm+50mm+ 3% of Specified Length
* The tolerance of the specified length is as described above.

Omron W Series for Encoder:Related Image

Omron W Series for Encoder:Related Image

Omron W Series for Encoder:Related Image
Part Number
SVEO-OMNW1-A-[0.2-20/0.1]
SVEO-OMNW1-B-[0.2-20/0.1]
SVEO-OMNW1-HA-A-[0.2-20/0.1]
SVEO-OMNW1-HA-B-[0.2-20/0.1]
SVEO-OMNW1-HASET-A-[0.2-20/0.1]
SVEO-OMNW1-HASET-B-[0.2-20/0.1]
SVEO-OMNW1-HM-A-[0.2-20/0.1]
SVEO-OMNW1-HM-B-[0.2-20/0.1]
SVEO-OMNW1-HMSET-A-[0.2-20/0.1]
SVEO-OMNW1-HMSET-B-[0.2-20/0.1]
SVEO-OMNW1L-C-[20-50/0.1]
SVEO-OMNW1L-D-[20-50/0.1]
SVEO-OMNW1L-HA-C-[20-50/0.1]
SVEO-OMNW1L-HA-D-[20-50/0.1]
SVEO-OMNW1L-HASET-C-[0.2-20/0.1]
SVEO-OMNW1L-HASET-D-[0.2-20/0.1]
SVEO-OMNW1L-HM-C-[20-50/0.1]
SVEO-OMNW1L-HM-D-[20-50/0.1]
SVEO-OMNW1L-HMSET-C-[20-50/0.1]
SVEO-OMNW1L-HMSET-D-[20-50/0.1]
SVEO-OMNW2-A-[0.2-20/0.1]
SVEO-OMNW2-B-[0.2-20/0.1]
SVEO-OMNW2-HA-A-[0.2-20/0.1]
SVEO-OMNW2-HA-B-[0.2-20/0.1]
SVEO-OMNW2-HASET-A-[0.2-20/0.1]
SVEO-OMNW2-HASET-B-[0.2-30/0.1]
SVEO-OMNW2-HM-A-[0.2-20/0.1]
SVEO-OMNW2-HM-B-[0.2-20/0.1]
SVEO-OMNW2-HMSET-A-[0.2-30/0.1]
SVEO-OMNW2-HMSET-B-[0.2-30/0.1]
SVEO-OMNW2L-C-[0.2-50/0.1]
SVEO-OMNW2L-D-[0.2-50/0.1]
SVEO-OMNW2L-HA-C-[20-50/0.1]
SVEO-OMNW2L-HA-D-[20-50/0.1]
SVEO-OMNW2L-HASET-C-[0.2-30/0.1]
SVEO-OMNW2L-HASET-D-[0.2-30/0.1]
SVEO-OMNW2L-HM-C-[0.2-20/0.1]
SVEO-OMNW2L-HM-D-[0.2-20/0.1]
SVEO-OMNW2L-HMSET-C-[0.2-30/0.1]
SVEO-OMNW2L-HMSET-D-[0.2-30/0.1]
Part NumberMinimum order quantityVolume DiscountDays to Ship Outer Diameter Image Cable Model Compatible Motor Cable Length Specified Range Specified Length
(m)
1 Piece(s)

14 Days or more

Double-endedMounted( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Double-endedMobile( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Motor Side Cut OffMounted( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Motor Side Cut OffMobile( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Motor Side Cut Off (Connector Set)Mounted( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Motor Side Cut Off (Connector Set)Mobile( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Amplifier Side Cut OffMounted( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Amplifier Side Cut OffMobile( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Amplifier Side Cut Off (Connector Set)Mounted( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Amplifier Side Cut Off (Connector Set)Mobile( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Double-endedMounted( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )20 ~ 5020 ~ 50
1 Piece(s)

14 Days or more

Double-endedMobile( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )20 ~ 5020 ~ 50
1 Piece(s)

14 Days or more

Motor Side Cut OffMounted( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )20 ~ 5020 ~ 50
1 Piece(s)

14 Days or more

Motor Side Cut OffMobile( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )20 ~ 5020 ~ 50
1 Piece(s)

14 Days or more

Motor Side Cut Off (Connector Set)Mounted( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )20 ~ 500.2 ~ 20
1 Piece(s)

14 Days or more

Motor Side Cut Off (Connector Set)Mobile( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )20 ~ 500.2 ~ 20
1 Piece(s)

14 Days or more

Amplifier Side Cut OffMounted( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )20 ~ 5020 ~ 50
1 Piece(s)

14 Days or more

Amplifier Side Cut OffMobile( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )20 ~ 5020 ~ 50
1 Piece(s)

14 Days or more

Amplifier Side Cut Off (Connector Set)Mounted( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )20 ~ 5020 ~ 50
1 Piece(s)

14 Days or more

Amplifier Side Cut Off (Connector Set)Mobile( Model R88M-W03030 – W75030 / Model R88M-WP10030 – WP1K530 )20 ~ 5020 ~ 50
1 Piece(s)

14 Days or more

Double-endedMounted( Model R88M-W1K030 – W5K030 / Model R88M-W45015 – W15K015 / Model R88M-W30010 – W5K510 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Double-endedMobile( Model R88M-W1K030 – W5K030 / Model R88M-W45015 – W15K015 / Model R88M-W30010 – W5K510 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Motor Side Cut OffMounted( Model R88M-W1K030 – W5K030 / Model R88M-W45015 – W15K015 / Model R88M-W30010 – W5K510 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Motor Side Cut OffMobile( Model R88M-W1K030 – W5K030 / Model R88M-W45015 – W15K015 / Model R88M-W30010 – W5K510 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Motor Side Cut Off (Connector Set)Mounted( Model R88M-W1K030 – W5K030 / Model R88M-W45015 – W15K015 / Model R88M-W30010 – W5K510 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Motor Side Cut Off (Connector Set)Mobile( Model R88M-W1K030 – W5K030 / Model R88M-W45015 – W15K015 / Model R88M-W30010 – W5K510 )0.2 ~ 200.2 ~ 30
1 Piece(s)

14 Days or more

Amplifier Side Cut OffMounted( Model R88M-W1K030 – W5K030 / Model R88M-W45015 – W15K015 / Model R88M-W30010 – W5K510 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Amplifier Side Cut OffMobile( Model R88M-W1K030 – W5K030 / Model R88M-W45015 – W15K015 / Model R88M-W30010 – W5K510 )0.2 ~ 200.2 ~ 20
1 Piece(s)

14 Days or more

Amplifier Side Cut Off (Connector Set)Mounted( Model R88M-W1K030 – W5K030 / Model R88M-W45015 – W15K015 / Model R88M-W30010 – W5K510 )0.2 ~ 200.2 ~ 30
1 Piece(s)

14 Days or more

Amplifier Side Cut Off (Connector Set)Mobile( Model R88M-W1K030 – W5K030 / Model R88M-W45015 – W15K015 / Model R88M-W30010 – W5K510 )0.2 ~ 200.2 ~ 30
1 Piece(s)

14 Days or more

Double-endedMounted( Model R88M-W1K030 – W5K030 / Model R88M-W45015 – W15K015 / Model R88M-W30010 – W5K510 )20 ~ 500.2 ~ 50
1 Piece(s)

14 Days or more

Double-endedMobile( Model R88M-W1K030 – W5K030 / Model R88M-W45015 – W15K015 / Model R88M-W30010 – W5K510 )20 ~ 500.2 ~ 50
1 Piece(s)

14 Days or more

Motor Side Cut OffMounted( Model R88M-W1K030 – W5K030 / Model R88M-W45015 – W15K015 / Model R88M-W30010 – W5K510 )20 ~ 5020 ~ 50
1 Piece(s)

14 Days or more

Motor Side Cut OffMobile( Model R88M-W1K030 – W5K030 / Model R88M-W45015 – W15K015 / Model R88M-W30010 – W5K510 )20 ~ 5020 ~ 50
1 Piece(s)

14 Days or more

Motor Side Cut Off (Connector Set)Mounted( Model R88M-W1K030 – W5K030, Model R88M-W45015 – W15K015, Model R88M-W30010 – W5K510 )20 ~ 500.2 ~ 30
1 Piece(s)

14 Days or more

Motor Side Cut Off (Connector Set)Mobile( Model R88M-W1K030 – W5K030, Model R88M-W45015 – W15K015, Model R88M-W30010 – W5K510 )20 ~ 500.2 ~ 30
1 Piece(s)

14 Days or more

Amplifier Side Cut OffMounted( Model R88M-W1K030 – W5K030, Model R88M-W45015 – W15K015, Model R88M-W30010 – W5K510 )20 ~ 500.2 ~ 20
1 Piece(s)

14 Days or more

Amplifier Side Cut OffMobile( Model R88M-W1K030 – W5K030, Model R88M-W45015 – W15K015, Model R88M-W30010 – W5K510 )20 ~ 500.2 ~ 20
1 Piece(s)

14 Days or more

Amplifier Side Cut Off (Connector Set)Mounted( Model R88M-W1K030 – W5K030, Model R88M-W45015 – W15K015, Model R88M-W30010 – W5K510 )20 ~ 500.2 ~ 30
1 Piece(s)

14 Days or more

Amplifier Side Cut Off (Connector Set)Mobile( Model R88M-W1K030 – W5K030, Model R88M-W45015 – W15K015, Model R88M-W30010 – W5K510 )20 ~ 500.2 ~ 30

Loading...

  1. 1

Basic Information

Supported equipment Servo Application For Encoder Connector Shape Straight
Shield Yes Compatible Amplifier OMNUC W Series

Additional Products in this Category

Complementary Products

Tech Support