(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

AC Servo Motors - J Series

AC Servo Motors - J Series

Low cost, high torque density, compact size, low rotor inertia. High-resolution, incremental encoders (2500 lines, 10000 counts) IP65 rated for harsh environments.

Part Number

Configured Part Number is shown.

Part Number
J0100-301-3-000
J0100-303-3-000
J0100-351-3-000
J0100-353-3-000
J0200-301-4-000
J0200-302-4-000
J0200-304-4-000
J0200-351-4-000
J0200-352-4-000
J0200-354-4-000
J0400-301-4-000
J0400-302-4-000
J0400-305-4-000
J0400-351-4-000
J0400-352-4-000
J0400-355-4-000
J0750-302-5-000
J0750-352-5-000
Part NumberMinimum order quantityVolume DiscountDays to Ship Frame Size
(mm)
Motor Wattage
(W)
Voltage Specifications Electromagnetic Brake Rated Torque
(N·m)
Max Torque
(N·m)
1 Piece(s)

13 Days

40100AC100-120-0.30.9
1 Piece(s)

13 Days

40100DC-0.31.0
1 Piece(s)

13 Days

40100AC100-120Yes0.30.9
1 Piece(s)

13 Days

40100DCYes0.31.0
1 Piece(s)

13 Days

60200AC100-120-0.61.9
1 Piece(s)

13 Days

60200AC200-240-0.61.9
1 Piece(s)

13 Days

60200AC100-120-0.61.9
1 Piece(s)

13 Days

60200AC100-120Yes0.61.9
1 Piece(s)

13 Days

60200AC200-240Yes0.61.9
1 Piece(s)

13 Days

60200DCYes0.61.9
1 Piece(s)

13 Days

60400AC100-120-1.33.8
1 Piece(s)

13 Days

60400AC200-240-1.33.8
1 Piece(s)

13 Days

60400DC-1.33.8
1 Piece(s)

13 Days

60400AC100-120Yes1.33.8
1 Piece(s)

13 Days

60400AC200-240Yes1.33.8
1 Piece(s)

13 Days

60400DCYes1.33.8
1 Piece(s)

13 Days

80750AC200-240-2.46.9
1 Piece(s)

13 Days

80750AC200-240Yes2.46.9

Loading...

  1. 1

Basic Information

Category Motor

Additional Products in this Category

Complementary Products

Tech Support