(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
STM17 integrated drive+motors fuse step motor and drive components into a single device. These integrated steppers offer a space-saving design that reduces wiring and saves on cost over separate motor and drive components. Misumi offers below models: .
[ STM17C ] Canopen protocols DS301 and DSP4032, Profile Position, Velocity, and Homing modes.
[ STM17R ] Pulse & direction, CW/CCW pulse.
[ STM17Q ] Executes stored Q programs, Networking with RS-485 or Ethernet options, Conditional processing & multi-tasking, Math functions, register manipulation, Encoder following, Third-party HMI compatibility.
Integrated Stepper Motors |
STM integrated drive+motors fuse step motor and drive components into a single device. These integrated steppers offer a space-saving design that reduces wiring and saves on cost over separate motor and drive components. STM integrated steppers, |
Product Featutes |
Sophisticated current control Anti-resonance Torque ripple smoothing Microstep emulation NEMA 17 frame size Available Built-in incremental encoder |
Buit in Circuit Protection |
Short Circuit Over Voltage Under Voltage Over Temp |
Step Resolution |
Full Half Microstepping Microstep Emulation |
Part Number | - | Control | - | Com. Port | - | Encoder | |
STM17 | - | Q | - | 3A | - | N | |
NEMA 17 Motor with Q prorramming , RS-232, No Encoder |
Part Number | |||
Motor Series |
Control Mode |
Communication Ports |
Encoder |
STM17 | C | -3C | E N |
Q S |
-3A -3R |
CANopen Only | Control Modes | Encoder | ||
C | Q | S | E | N |
CANopen | Q Programming Streaming Commands Analog Positioning Encoder Following |
Step & Direction Velocity (Oscillator) Streaming Commands |
Yes | No |
CANopen Only | Communication Ports | |
-3C |
-3A |
-3R |
RS-232 CANopen |
RS-232 | RS-485 |
Specifications | |
Digital Inputs | 3 |
Digital Outputs | 1 |
Analog Inputs | 1 Single-ended |
Status LEDs | 1 Red, 1 Green |
Holding Torque | 48.02 N-cm |
Step Angle | 1.8 deg. |
Rotor Inertia | 8.19E-4 N-cm-sec² |
Length | 228.6mm |
Weight | 442.25 g |
Operating Temp. | 85° C |
Insulation Class | Class B (130° C) |
Input Voltage | 12 - 48 VDC |
Part Number |
---|
STM17C-3CE |
STM17C-3CN |
STM17Q-3AE |
STM17Q-3AN |
STM17Q-3RE |
STM17Q-3RN |
STM17R-3ND |
STM17R-3NE |
STM17R-3NN |
STM17S-3AE |
STM17S-3RE |
STM17S-3RN |
Loading...
Category | Integrated Motor | Voltage Specifications | DC | Holding torque(N·m) | 0.5 |
---|---|---|---|---|---|
Frame Size | NEMA 17 | Step angle(°) | 1.8 | Reduction Gear | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy