(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Bipolar Parallel Current: 1.00
For complete product overview and details on Stepper Motor - High Torque, NEMA 11 see the sections below:
Part Number | ||
HT11-012 HT11-012D HT11-013 HT11-013D | - - - - | Single Shaft Double Shaft Single Shaft Double Shaft |
Motor Specifications | Part Numbers | ||||||||||
Part | Length L | Torque | Series | Parallel | Rotor Inertia | Weight Weight | Winding Resistance | Winging Inductance | Phase Current | Phase Voltage | Motor Part |
Number | mm | N-cm | Amp | Amp | g-cm² | g | OHM ±10% | mH ±20% | Amp | VDC | Number |
HT11-012 | 33.53 | 5.19 | - | 1.00 | 8.00 | - | 1.40 | 1.4 | 1.0 | 1.4 | HT11-012D |
HT11-013 | 47.50 | 10.78 | - | 1.00 | 18.00 | - | 2.00 | 2.5 | 1.0 | 2.0 | HT11-013D |
Loading...
Category | Motor | Voltage Specifications | DC | Holding torque(N·m) | 0.05 |
---|---|---|---|---|---|
Frame Size | NEMA 11 | Closed Loop Feedback | No | Step angle(°) | 1.8 |
Reduction Gear | No | Shaft Style | Single |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy