(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Stepper Motor Drive - AC Current, STAC Series

Stepper Motor Drive - AC Current, STAC Series

The STAC5 & STAC 6 series stepper drives are powerful, two-phase, bipolar step motor drives for high-speed, high-torque applications. It employs sophisticated current control designed for optimal smoothness over a wide speed range. Anti-resonance, torque ripple smoothing, and microstepping work together to bring step motor performance to a new high..
[Control modes: ] Si Programming, Streaming Commands, Analog Positioning, Encoder Following, Q Programming, EtherNet/IP.
[Output Current] 0.5-6.0 A/phase
[Communication Ports ] RS-232, RS-485, and EthernetEtherNet/IP

Part Number

Configured Part Number is shown.

・Materials
The STAC6-Q series stepper drives area powerful, two-phase, bipolar step motor drived for high-speed, high-torque applications. They employ sophisticated current control designed for optimal smoothness over a wide speed range. Anti-resonance, torque ripple smoothing, and microstepping work together to bring step motor performance to a new high.

The STAC6-Q and QE operates on single-phase 120 VAC and outputs up to 6.0 A/phase (peak-of-sine) to the step motor. The STAC6-Q-220 operates on single-phase 220 VAC and outputs up to 3.2 A/phase (peak-of-sine) to the step motor. They features over-voltage, over-temperature, and over-current protection and is complemented by a specially matched set of low-loss NEMA 23 and NEMA 34 frame step motors.

The STAC6-Q series can operate in all of the same control modes as an S drive, plus it has the ability to run stand-alone Q programs stored in non-volatile memory. Q programs are created using the Q Programmer™ software, which provides multi-tasking, math functions, conditional processing, data register manipulation, and more features in a robust yet simple text-based programming language

For connecting to external devices such as limit switches, proximity or photoelectric sensors, PLC I/O, lamps, and other devices, STAC6-Q and STAC6-Q-220 stepper drives come with 7 digital inputs, 3 digital output. The STAC6-QE stepper drive comes with 15 digital inputs, 7 digital outputs. All STAC6 series drive also come with 2 single-ended analog inputs (analog inputs can be wired together as 1 differential analog input).

The STAC6-Q series stepper drives come with an RS-232 port for configuration and programming. It also provides an RS-485 port for streaming serial (SCL) and Q commands over serial networks with up to 32 axes.

Each STAC6 drive comes with an encoder feedback connector for applications that demand a higher level of position control than ordinary open-loop step motor systems can provide. Use our double-shaft step motors with incremental encoders and activate either Stall Detection or Stall Prevention in the drive. Stall Detection notifies the system as soon as the required torque is too great for the motor, which results in a loss of synchronization between the rotor and stator, also known as stalling. Stall Prevention automatically adjusts motor speed to maintain synchronization of the rotor to the stator under all conditions. This unique feature allows step motors to operate in a much broader range of applications than previously possible, such as torque-control. The Stall Prevention feature also performs static position maintenance, which maintains the position of the motor shaft when at rest. Additionally, the inclusion of the optional encoder allows the motor to be precisely homed to the index (marker) pulse.

The STAC6-QE is UL Recognized (File No. E310506), CE approved.
STAC6-Q Series Features
• 744 lines of stored program capability
• Math calculations using analog and digital parameters
• Stall detection and prevention with encoder feedback
• 7 digital inputs, 3 digital outputs on the Q and 15 digital inputs and 7 digital outputs on the QE, all optically isolated
• 2 analog inputs, +/- 10 volt range
• Microsteppong to 51,200 steps/rev
• RS-232 cable and all mating connectors are included.
• Idle current reduction
• 32 axis multi-drop capability
• Capable of all "S" drive control modes

Specifications

STAC6-Q Series Part Numbers
STAC6-Q110 Volt Single Phase AC
STAC6-Q-220220 Volt Single Phase AC
STAC6-QE110 Volt Single Phase AC with Extended I/O
Drive Specifications
Drive TypeSTAC6-QSTAC6-Q-220STAC6-QESTAC6-QE-220
Supply Voltage94-135 VAC94-264 VAC94-135 VAC94-264 VAC
Output Current0.5-6.0 A/Phase0.5-3.2 A/Phase0.5-6.0 A/Phase0.5-3.2 A/Phase
Control Modes
Step & DirectionXXXX
VelocityXXXX
Streaming CommandsXXXX
Analog PositioningXXXX
Encoder FollowingXXXX
Q ProgrammingXXXX
Si Programming
SiNet Hub CompatibleXXXX
Communication Ports1 RS-232 & 1 RS-485/4221 RS-232 & 1 RS-485/422
Encoder FeedbackYesYes
Step ResolutionFull, Half, Microstep, Microstepping, Emulation
Idle Current0 to 90%0 to 90%
Digital Inputs715
Digital Outputs37
Analog Inputs1 Differential or 2 Single-ended1 Differential or 2 Single-ended
Weight9071021
Operating Temp. Range0 to 70°C0 to 70°C
Ambient Temp. Range0 to 55°C0 to 55°C
Ambient Humidity90% Max, Non-condensing90% Max, Non-condensing
Status LEDs1 Red, 1 Green1 Red, 1 Green
Circuit ProtectionShort Circuit, Over-voltage, Under-voltage, Over-temp.
Part Number
STAC5-IP-E120
STAC5-IP-E220
STAC6-Q
STAC6-Q-220
STAC6-QE
STAC6-QE-220
STAC6-SI
STAC6-SI-220
Part NumberMinimum order quantityVolume DiscountDays to Ship Voltage Specifications Programming Communication Ports
1 Piece(s)

13 Days

AC100-120Q-Programmer SoftwareEthernet/IP
1 Piece(s)

13 Days

AC200-240Q-Programmer SoftwareEthernet/IP
1 Piece(s)

13 Days

AC100-120Q-Programmer SoftwareSerial RS232
1 Piece(s)

13 Days

AC200-240Q-Programmer SoftwareSerial RS232
1 Piece(s)

13 Days

AC100-120Q-Programmer SoftwareSerial RS232/485
1 Piece(s)

13 Days

AC200-240Q-Programmer SoftwareSerial RS232/485
1 Piece(s)

13 Days

AC100-120Si-Programmer SoftwareSerial RS232/485
1 Piece(s)

13 Days

AC200-240Si-Programmer SoftwareSerial RS232/485

Loading...

  1. 1

More Information

Manuals and Software are available on the Web.
Link to Manufacturers Software

Example

Basic Information

Category Drive Closed Loop Feedback Yes

Additional Products in this Category

Complementary Products

Tech Support