(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Induction Motor, World K Series, Parallel GE-S Shaft Gear Head

Induction Motor, World K Series, Parallel GE-S Shaft Gear Head
  • Volume Discount

Electromagnetic Brakes, Clutches: Not Provided
Environment: Standard
Gear Head Type: Parallel Shaft
Shaft End Shape: GE Geared
Square Flange Dimension A: 90
Type: Gear Head Only
For complete product overview and details on Gearhead - Parallel Shaft, Model GE-S see the sections below:

Part Number

Configured Part Number is shown.

Part Number
5GE3S
5GE3.6S
5GE5S
5GE6S
5GE7.5S
5GE9S
5GE12.5S
5GE15S
5GE18S
5GE25S
5GE36S
5GE50S
5GE60S
5GE75S
5GE90S
5GE100S
5GE120S
5GE150S
5GE180S
Part NumberMinimum order quantityVolume DiscountDays to Ship Reduction Ratio
1 Piece(s)Available

15 Days or more

3
1 Piece(s)Available

15 Days or more

3.6
1 Piece(s)Available

15 Days or more

5
1 Piece(s)Available

8 Days or more

6
1 Piece(s)Available

15 Days or more

7.5
1 Piece(s)Available

15 Days or more

9
1 Piece(s)Available

15 Days or more

12.5
1 Piece(s)Available

15 Days or more

15
1 Piece(s)Available

15 Days or more

18
1 Piece(s)Available

15 Days or more

25
1 Piece(s)Available

8 Days or more

36
1 Piece(s)Available

8 Days or more

50
1 Piece(s)Available

15 Days or more

60
1 Piece(s)Available

15 Days or more

75
1 Piece(s)Available

15 Days or more

90
1 Piece(s)Available

15 Days or more

100
1 Piece(s)Available

15 Days or more

120
1 Piece(s)Available

15 Days or more

150
1 Piece(s)Available

15 Days or more

180

Loading...

  1. 1

Basic Information

Type Gearhead simplex Square Flange Dim. A(mm) 90 Environment Standard
Gear Head Type Parallel Shafts Electromagnetic Brakes, Clutches No Shaft end shape GE pinion

Additional Products in this Category

Tech Support