(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[NAAMS] Retractable Respot Pin ARP Small Head

[NAAMS] Retractable Respot Pin ARP Small Head
  • New Products
  • Volume Discount

•Shape: Without Shoulder
•Head Shape: Round
•Feature: Hole -0.28
•Type: ARP
•Shank Style: Retractable / Cylinder Mount

  • inCAD Components
[NAAMS] Retractable Respot Pin ARP Small Head:Related ImageHead Tip
Tip Shape Selection
A
Shape
Bullet[NAAMS] Retractable Respot Pin ARP Small Head:Related Image
B
Shape
Half Bullet[NAAMS] Retractable Respot Pin ARP Small Head:Related Image
C
Shape
Sphere[NAAMS] Retractable Respot Pin ARP Small Head:Related Image


[NAAMS] Retractable Respot Pin ARP Small Head:Related Image

Type [ S ]Surface Treatment[ M ]Material[ H ]Hardness
ARPNAAMS StandardNone -Plain
T -TiN
8620 Alloy Steel
(JIS SNCM220)
Carburized
58 ~ 62HRC
(Depth 0.5-0.7 after Grinding)
ARPRSA ConfigurableP -Plain
T -TiN

[ T ]Tolerance
DimensionTol.FinishGeometric
0.0±0.36.0μm[NAAMS] Retractable Respot Pin ARP Small Head:Related Image0.015 T.I.R
to Datum A & B
0.00±0.033.0μm[NAAMS] Retractable Respot Pin ARP Small Head:Related Image
0.000±0.0151.6μm[NAAMS] Retractable Respot Pin ARP Small Head:Related Image0.03 T.I.R

Specifications

Standard NAAMS
Part Number
         
Type D Head Dia. Callout A Lead Length Callout Retractable Coating
ARP 08 4 R  
ARP 08 4 R T

Standard NAAMS
Part Number
         
Type Coating Tip Shape D Head Dia. Callout A Lead (1mm Inc.)
ARPRS T A 08-A42

Standard NAAMS
TypeD Head Dia.
Callout (Actual)
A Lead LengthRetractableCoatingB RadC Rad
10
mm
15
mm
25
mm
35
mm
45
mm
55
mm
65
mm
75
mm
85
mm
95
mm
ARP (Hole -0.28)06 (5.72)123456--- R- RetractableNone-Plain
T- TiN
1.018.0
08 (7.72)12345678- 1.024.0
10 (9.72)12345678902.030.0
13 (12.72)12345678902.039.0
16 (15.72)12345678902.048.0

Configurable NAAMS (A Configurable)
TypeCoatingTip ShapeD Head Dia.
Callout (Actual)
A Lead Length
(1 mm Inc.)
B RadC Rad
Tip ATip BTip C
ARPRS (Hole -0.28)P-Plain
T- TiN
A
B
C
06 (5.72)5 ~ 551.018.09.0D/2
08 (7.72)5 ~ 7524.012.0D/2
10 (9.72)5 ~ 1002.030.015.0D/2
13 (12.72)39.019.5D/2
16 (15.72)48.024.0D/2

 

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
ARP061R
ARP062R
ARP063R
ARP064R
ARP065R
ARP066R
ARP081R
ARP082R
ARP083R
ARP084R
ARP085R
ARP086R
ARP087R
ARP088R
ARP100R
ARP101R
ARP102R
ARP103R
ARP104R
ARP105R
ARP106R
ARP107R
ARP108R
ARP109R
ARP130R
ARP131R
ARP132R
ARP133R
ARP134R
ARP135R
ARP136R
ARP137R
ARP138R
ARP139R
ARP160R
ARP161R
ARP162R
ARP163R
ARP164R
ARP165R
ARP166R
ARP167R
ARP168R
ARP169R
ARPRSPA6-A[5-55/1]
ARPRSPA8-A[5-75/1]
ARPRSPA10-A[5-100/1]
ARPRSPA13-A[5-100/1]
ARPRSPA16-A[5-100/1]
ARPRSPB6-A[5-55/1]
ARPRSPB8-A[5-75/1]
ARPRSPB10-A[5-100/1]
ARPRSPB13-A[5-100/1]
ARPRSPB16-A[5-100/1]
ARPRSPC6-A[5-55/1]
ARPRSPC8-A[5-75/1]
ARPRSPC10-A[5-100/1]
ARPRSPC13-A[5-100/1]
ARPRSPC16-A[5-100/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStyle Tip Shape Head Size (Actual)
(mm)
A Lead Length
(mm)
1 Piece(s)Available

14 Days

10StandardBullet Nose6(5.72)10
1 Piece(s)Available

14 Days

10StandardBullet Nose6(5.72)15
1 Piece(s)Available

14 Days

10StandardBullet Nose6(5.72)25
1 Piece(s)Available

14 Days

10StandardBullet Nose6(5.72)35
1 Piece(s)Available

14 Days

10StandardBullet Nose6(5.72)45
1 Piece(s)Available

14 Days

10StandardBullet Nose6(5.72)55
1 Piece(s)Available

14 Days

10StandardBullet Nose8(7.72)10
1 Piece(s)Available

14 Days

10StandardBullet Nose8(7.72)15
1 Piece(s)Available

14 Days

10StandardBullet Nose8(7.72)25
1 Piece(s)Available

14 Days

10StandardBullet Nose8(7.72)35
1 Piece(s)Available

14 Days

10StandardBullet Nose8(7.72)45
1 Piece(s)Available

14 Days

10StandardBullet Nose8(7.72)55
1 Piece(s)Available

14 Days

10StandardBullet Nose8(7.72)65
1 Piece(s)Available

14 Days

10StandardBullet Nose8(7.72)75
1 Piece(s)Available

14 Days

10StandardBullet Nose10(9.72)95
1 Piece(s)Available

14 Days

10StandardBullet Nose10(9.72)10
1 Piece(s)Available

14 Days

10StandardBullet Nose10(9.72)15
1 Piece(s)Available

14 Days

10StandardBullet Nose10(9.72)25
1 Piece(s)Available

14 Days

10StandardBullet Nose10(9.72)35
1 Piece(s)Available

14 Days

10StandardBullet Nose10(9.72)45
1 Piece(s)Available

14 Days

10StandardBullet Nose10(9.72)55
1 Piece(s)Available

14 Days

10StandardBullet Nose10(9.72)65
1 Piece(s)Available

14 Days

10StandardBullet Nose10(9.72)75
1 Piece(s)Available

14 Days

10StandardBullet Nose10(9.72)85
1 Piece(s)Available

14 Days

10StandardBullet Nose13(12.72)95
1 Piece(s)Available

14 Days

10StandardBullet Nose13(12.72)10
1 Piece(s)Available

14 Days

10StandardBullet Nose13(12.72)15
1 Piece(s)Available

14 Days

10StandardBullet Nose13(12.72)25
1 Piece(s)Available

14 Days

10StandardBullet Nose13(12.72)35
1 Piece(s)Available

14 Days

10StandardBullet Nose13(12.72)45
1 Piece(s)Available

14 Days

10StandardBullet Nose13(12.72)55
1 Piece(s)Available

14 Days

10StandardBullet Nose13(12.72)65
1 Piece(s)Available

14 Days

10StandardBullet Nose13(12.72)75
1 Piece(s)Available

14 Days

10StandardBullet Nose13(12.72)85
1 Piece(s)Available

14 Days

10StandardBullet Nose16(15.72)95
1 Piece(s)Available

5 Days

10StandardBullet Nose16(15.72)10
1 Piece(s)Available

14 Days

10StandardBullet Nose16(15.72)15
1 Piece(s)Available

14 Days

10StandardBullet Nose16(15.72)25
1 Piece(s)Available

14 Days

10StandardBullet Nose16(15.72)35
1 Piece(s)Available

14 Days

10StandardBullet Nose16(15.72)45
1 Piece(s)Available

14 Days

10StandardBullet Nose16(15.72)55
1 Piece(s)Available

14 Days

10StandardBullet Nose16(15.72)65
1 Piece(s)Available

14 Days

10StandardBullet Nose16(15.72)75
1 Piece(s)Available

14 Days

10StandardBullet Nose16(15.72)85
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose6(5.72)5 ~ 55
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose8(7.72)5 ~ 75
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose10(9.72)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose13(12.72)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableBullet Nose16(15.72)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet6(5.72)5 ~ 55
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet8(7.72)5 ~ 75
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet10(9.72)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet13(12.72)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableHalf Bullet16(15.72)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere6(5.72)5 ~ 55
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere8(7.72)5 ~ 75
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere10(9.72)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere13(12.72)5 ~ 100
1 Piece(s)

15 Days or more

10A Lead ConfigurableSphere16(15.72)5 ~ 100

Loading...

  1. 1

More Information

P/N Marking
[NAAMS] Retractable Respot Pin ARP Small Head:Related Image
 

Basic Information

Head Shape Round Shank Style Cylinder Mount Type ARP
Feature Hole -0.28 Basic Shape Without Shoulder Surface Treatment Plain

Additional Products in this Category

Complementary Products

Tech Support