(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Without Shoulder
•Head Shape: Diamond (2 Diameter)
•Style: A Lead and Head Size Configurable
•Shank Style: Standard / Screw Mount
Part Number
Configured Part Number is shown.
Head Tip
|
When P/W≤20 there is no flat (based on which ever is larger). Check CAD model for further details.
D=P/W (which ever is larger).
A tip only available for P/W≤30
Type | [ S ]Surface Treatment | [ M ]Material | [ H ]Hardness |
APFSL | P - Plain T - TiN R - Rainbow DLC | 8620 Alloy Steel (JIS SNCM220) | Carburized 58 ~ 62HRC (Depth 0.5-0.7 after Grinding) |
M2APFSL | P - Plain R - Rainbow DLC | M2 Tool Steel (JIS SKH51) | Thru hardned 58-62 HRC (with drawn shank 45-50 HRC) |
[ T ]Tolerance
Dimension | Tol. | Finish | Geometric | |
0.0 | ±0.3 | 6.0μm | ![]() | 0.015 T.I.R to Datum A & B |
0.00 | ±0.03 | 3.0μm | ![]() | |
0.000 | ±0.015 | 1.6μm | ![]() | 0.03 T.I.R |
Configurable NAAMS
Part Number | ||||||||||||
Type | Coating | Tip Shape | P | W | A | KE | ||||||
APFSL | T | C | - | P19.56 | - | W22.55 | - | A72 | ||||
APFSL | P | A | - | P35.07 | - | W39.98 | - | A25 | ||||
M2APFSL | R | B | - | P20.06 | - | W20.56 | - | A56 | - | KE | ||
M2APFSL | P | C | - | P24.85 | - | W24.62 | - | A86 |
Configurable NAAMS (P,W,A Configurable)
Type | Coating | Tip Shape | P (0.01mm Inc. ) | W (0.01mm Inc. ) | A (1 mm Inc.) | B Rad | C Rad |
APFSL M2APFSL | P - Plain T - TiN (not available on M2 Pins) R - Rainbow DLC | A B C | 19.00 ~ 50.00 | 12.00 ~ 50.00 | 10.00 ~ 100.00 | 2.0 | A C=P/Wx2.0 (Ø>19) B C=P/Wx1.0 (Ø>19) C C=P/Wx0.5 |
Code | KE | ![]() |
Description | Add 2nd Flat to the shoulder | |
Spec | 10mm +0.00 / -0.03 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
APFSLPA-P[19-50/0.01]-W[12-50/0.01]-A[10-100/0.1] |
APFSLPB-P[19-50/0.01]-W[12-50/0.01]-A[10-100/0.1] |
APFSLPC-P[19-50/0.01]-W[12-50/0.01]-A[10-100/0.1] |
Part Number |
---|
Loading...
Head Shape | Diamond (2 Diameter) | Shank Style | Screw Mount | Style | A Lead and Head Size Configurable |
---|---|---|---|---|---|
Basic Shape | Without Shoulder | Material | 8620 Alloy Steel | Surface Treatment | Plain |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy