(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Without Shoulder
•Style: A Lead and Head Size Configurable
Part Number
Configured Part Number is shown.
Head Tip
|
Note 2: M2 pins are hardened thru with drawn shank
Type | [ S ]Surface Treatment | Head Shape | [ M ]Material | [ H ]Hardness |
APFL | P - Plain | Round | 8620 Alloy Steel (JIS SNCM220) | Carburized 58 ~ 62HRC (Depth 0.5-0.7 after Grinding) |
APFLD | Diamond | |||
M2APFL | P - Plain | Round | M2 - Tool Steel (JIS SKH51) | Thru hardned 58-62 HRC (with drawn shank 45-50 HRC) |
M2APFLD | Diamond |
[ T ]Tolerance
Dimension | Tol. | Finish | Geometric | |
0.0 | ±0.3 | 6.0μm | 0.015 T.I.R to Datum A & B | |
0.00 | ±0.03 | 3.0μm | ||
0.000 | ±0.015 | 1.6μm | 0.03 T.I.R |
Configureable NAAMS
Part Number | ||||||||||||
Type | Coating | Shank Style | Tip Shape | D Callout | A | Alteration (KE) | ||||||
APFL | T | B | A | - | D19.05 | - | A42 | |||||
APFLD | P | T | C | - | D37.15 | - | A42 | |||||
M2APFL | R | B | A | - | D39.16 | - | A38 | - | KE | |||
M2APFLD | P | B | C | - | D20.22 | - | A52.1 |
Configurable NAAMS (A&D Configurable)
Type | Coating | Shank Style | Tip Shape | ØD (0.01mm Inc. ) | A Lead Length (0.1 mm Inc.) | W | B Rad | C Rad | |
Dia. | Tol. h6 | ||||||||
APFL Round APFLD Diamond M2APFL Round M2APFLD Diamond | P - Plain T - TiN (not available on M2 Pins) R - Rainbow DLC | B - Screw Mount T - Set Screw | A B C | 19.00 ~ 30.00 | +0.000 -0.013 | 10.0 ~ 100.0 | 8.0 | 2.0 | A C=Dx2.0 (Ø>16) B C=Dx1.0 (Ø>16) C C=Dx0.5 |
30.01 ~ 50.00 | +0.000 -0.016 | 8.0-9.0 |
When D≤20 there is no Flat
Code | KE | |
Description | Add 2nd Flat to the shoulder | |
Spec | 10mm +0.00 / -0.03 |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Part Number |
---|
APFLDPBA-D[19-50/0.01]-A[10-100/0.1] |
APFLDPBB-D[19-50/0.01]-A[10-100/0.1] |
APFLDPBC-D[19-50/0.01]-A[10-100/0.1] |
APFLDPTA-D[19-50/0.01]-A[10-100/0.1] |
APFLDPTB-D[19-50/0.01]-A[10-100/0.1] |
APFLDPTC-D[19-50/0.01]-A[10-100/0.1] |
APFLPBA-D[19-50/0.01]-A[10-100/0.1] |
APFLPBB-D[19-50/0.01]-A[10-100/0.1] |
APFLPBC-D[19-50/0.01]-A[10-100/0.1] |
APFLPTA-D[19-50/0.01]-A[10-100/0.1] |
APFLPTB-D[19-50/0.01]-A[10-100/0.1] |
APFLPTC-D[19-50/0.01]-A[10-100/0.1] |
Loading...
P/N Marking
Style | A Lead and Head Size Configurable | Basic Shape | Without Shoulder | Material | 8620 Alloy Steel |
---|---|---|---|---|---|
Surface Treatment | Plain |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy