(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slot Covers - PVC

Slot Covers - PVC
  • New Products
  • Volume Discount

Slot Covers to fill the slots of Aluminum Extrusions. Plastic / Soft Plastic Type can be used as plate holder covers.

  • inCAD Components
Slot Covers -Resin / Resin Soft / Elastomer / Sponge-:Related Image
[ ! ]Since HSCV is a Dust Resistant type, it is more difficult to install than the Standard type (HSCA).
・Materials
Type[ M ]MaterialHeat Resistant Temperature (°C)
HSCVPVC (Black, Light Gray)0~60

Specifications

Part Number-Color
HSCV6-B
■Fixed Size (Soft PVC)
Part NumberColorLength mExtrusion (Series)
TypeNo.
HSCV
(Soft PVC)
5B
S
(Black)
(Light Gray)
5HFS5
65HFS6
85HFS8
HFS8-45

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HSCV5-B
HSCV5-S
HSCV6-B
HSCV6-S
HSCV8-B
HSCV8-S
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor Compatible Frame (Series)
1 Piece(s)Available

8 Days or more

10B (Black)HFS5
1 Piece(s)Available

8 Days or more

10S (Light Gray)HFS5
1 Piece(s)Available

8 Days or more

10B (Black)HFS6
1 Piece(s)Available

8 Days or more

10S (Light Gray)HFS6
1 Piece(s)Available

8 Days or more

10B (Black)For Both HFS8 and HFS8-45
1 Piece(s)Available

8 Days or more

10S (Light Gray)For Both HFS8 and HFS8-45

Loading...

  1. 1

Example

Slot Covers -Resin / Resin Soft / Elastomer / Sponge-:Related Image
 

Basic Information

Material PVC Length Fixed Length 5m SET (Package Sales) Not Provided (Single Item)
Specifications Soft Vinyl Chloride Type

Additional Products in this Category

Complementary Products

Tech Support

Technical Support
Tel:+52-442-672-7661 ext. 2 then wait and dial 4
E-mail: soportetecnico@misumimex.com
Mon. - Fri. 8 a.m. - 6 p.m.