(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Slot Covers - Plastic

Slot Covers - Plastic

Click this image to zoom it.

Move the mouse over the image to zoom

Plastic Covers:Related Image
・Materials
Type[ M ]MaterialHeat Resistance Temperature
HSCY_Ultra High Molecular Weight Polyethylene-100~80°C

Specifications

Part Number-Color-Length
HSCYF5-B-1200
HSCY6-W-2
■Standard Length
Part NumberColorLength mExtrusion (Series)
TypeNo.
HSCY5W (White)
B (Black)
2HFS5
6HFS6
8HFS8*
* Not applicable to HFS8-45 series.
[ ! ]For orders larger than indicated quantity, please request a quotation.
■Configurable Length
Part NumberColorLength 1mm IncrementExtrusion (Series)
TypeNo.
HSCYF5W (White)
B (Black)
50~2000HFS5
6HFS6
8HFS8*
* Not applicable to HFS8-45 series.
■Characteristic Value
ItemUnitValue
Specific Gravity-0.96
Tensile StrengthMPa43
Elongation%10
HardnessRockwell
R Scale
60
Impact StrengthIzod
Notch kJ/m
100
Thermal Expansion Coefficient10-4/°C1.3
Water Absorption Ratio%<0.01
Dielectric Constant-2.4
Insulation Breakdown VoltagekV/mm44

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
HSCY5-B-2
HSCY5-W-2
HSCY6-B-2
HSCY6-W-2
HSCY8-B-2
HSCY8-W-2
HSCYF5-B-[50-2000/1]
HSCYF5-W-[50-2000/1]
HSCYF6-B-[50-2000/1]
HSCYF6-W-[50-2000/1]
HSCYF8-B-[50-2000/1]
HSCYF8-W-[50-2000/1]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSColor Compatible Frame (Series) Length Length
(mm)
1 Piece(s)Available

9 Days or more

10B (Black)HFS5Fixed Length 2m-
1 Piece(s)Available

9 Days or more

10W (White)HFS5Fixed Length 2m-
1 Piece(s)Available

9 Days or more

10B (Black)HFS6Fixed Length 2m-
1 Piece(s)Available

9 Days or more

10W (White)HFS6Fixed Length 2m-
1 Piece(s)Available

9 Days or more

10B (Black)HFS8Fixed Length 2m-
1 Piece(s)Available

9 Days or more

10W (White)HFS8Fixed Length 2m-
1 Piece(s)

9 Days or more

10B (Black)HFS5Configurable Length50 ~ 2000
1 Piece(s)

9 Days or more

10W (White)HFS5Configurable Length50 ~ 2000
1 Piece(s)

9 Days or more

10B (Black)HFS6Configurable Length50 ~ 2000
1 Piece(s)

9 Days or more

10W (White)HFS6Configurable Length50 ~ 2000
1 Piece(s)

9 Days or more

10B (Black)HFS8Configurable Length50 ~ 2000
1 Piece(s)

9 Days or more

10W (White)HFS8Configurable Length50 ~ 2000

Loading...

  1. 1

Example

Plastic Covers:Related Image
 

Basic Information

Material Ultra-High-Molecular-Weight-Polyethylene

Additional Products in this Category

Complementary Products

Tech Support