(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ornamental Washer

Ornamental Washer
  • Volume Discount
  • Degreasing

•Type: Ornamental Screws, Ornamental Washers

  • inCAD Components
Ornamental Washer:Related Image
・Materials
Type[ M ]Material[ S ]Surface Treatment
VISZC2700 Brass (JIS) Brass (JIS)Nickel Plating
VIZS303 Stainless Steel-

Specifications

Part Number
VISZ4
■Washers for Ornamental Screw
Part NumberDt
Typed
VISZ
(Brass)
3102
4122.5
5143
6163.5
VIZS
(Stainless Steel)
3102
4122.5
5143
6163.5

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
VISZ6
VIZS3
VIZS4
VIZS5
VIZS6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Thread Nominal (M) Surface Treatment (Details)
1 Piece(s)Available

8 Days or more

10Brass6Nickel Plating
1 Piece(s)Available

8 Days or more

10Stainless Steel3No
1 Piece(s)Available

8 Days or more

10Stainless Steel4No
1 Piece(s)Available

Same day

Stock

10Stainless Steel5No
1 Piece(s)Available

Same day

Stock

10Stainless Steel6No

Loading...

  1. 1
 

Basic Information

Type Washers for Decorative Screw

Additional Products in this Category

Complementary Products

Tech Support